Corsi on-line gratuiti I nostri corsi Webinars Esercitazioni video

Universal Robots (Shanghai) Ltd.
Room 1901-1903, 19th Floor, CIFI Tower, No. 10, Lane 309, Changshou Road
Putuo District, Shanghai, 200060, PRC

T: +86 21 6132 6299
ur.china@universal-robots.com

Chiudi
Choose your language
 
  • I nostri corsi
    Tutti i corsi
    Sfoglia il nostro catalogo completo dei corsi di formazione. Qui troverai tutti i corsi disponibili nelle categorie Formazione in sede e virtuale.

    Tutti i corsi sono tenuti da Formatori Certificati dalle sedi di Universal Robots o da Partner di formazione autorizzati di tutto il mondo.
    Corsi in sede - Con docente
    Corsi di formazione tenuti presso le strutture di Universal Robots o da Partner di formazione autorizzati presso le loro strutture.
    Formazione basata su simulatore - Con docente NEW
    Corsi di formazione tenuti virtualmente in un ambiente simulato. Per partecipare non è richiesto l'accesso a un vero robot.
    Formazione virtuale - Con docente
    Corsi di formazione tenuti virtualmente che richiedono l'accesso a un vero robot presso la tua struttura.
  • Corsi on-line gratuiti
  • Esercitazioni video
  • Formazione
  • Percorsi di apprendimento Novità
Accedi
Creare un account
Torna alla panoramica

CORE TRAINING

Universal Robots Academy Shanghai

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
* Registration deadline is 2025-02-26 12:00 AM
* Cancellation deadline is 2025-02-26 12:00 AM
Date & time
2025-02-27 9:30 AM - 2025-02-28 5:00 PM
Location

优傲机器人(上海)
上海市普陀区长寿路309弄10号旭辉企业大厦19楼1901-1903,邮编: 200060

ur.china@universal-robots.com
+86 21 6132 6299
Language
Chinese
Price
5000 CNY per person
Seats
10 seats available out of 10
Trainer
Trend Fan
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

Quanti partecipanti vorresti registrare?

  • Termini e condizioni
    Informativa sulla privacy
    Politica sui Cookie
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025