Ücretsiz e-Eğitim Eğitimlerimiz Web Seminerleri Video eğitimleri

Universal Robots USA, Inc.
100 Quentin Roosevelt Blvd, Suit 206
Garden City, NY 11530, USA

T: +1 631 610 9664
academy.na@universal-robots.com

Kapat
Choose your language
 
  • Eğitimlerimiz
    Tüm Eğitimler
    Eğitim kursları kataloğumuzun tamamına göz atın. Burada, Sınıf İçi ve Sanal Eğitim kategorilerinde mevcut tüm kursları bulacaksınız.

    Tüm eğitim kursları, Universal tesislerinden Sertifikalı Eğitmenler veya tüm dünyadaki Yetkili Eğitim Ortakları tarafından gerçekleştirilir.
    Sınıf içi Eğitim - Eğitmen liderliğinde
    Universal Robots tesislerinde veya Yetkili Eğitim Ortakları tarafından verilen eğitim kursları.
    Simülatör Tabanlı Eğitim - Eğitmen liderliğinde NEW
    Simüle bir ortamda sanal olarak verilen eğitim kursları. Katılım için gerçek bir robota erişim gerekli değildir.
    Sanal Eğitim - Eğitmen liderliğinde
    Tesiste gerçek bir robota erişim gerektiren sanal olarak verilen eğitim kursları.
  • Ücretsiz e-Eğitim
  • Video eğitimleri
  • Eğitim
  • Öğrenme yolları Yeni
Giriş yap
Hesap oluştur
Genel bakışa dön

CORE TRAINING - VIRTUAL

Universal Robots Academy New York

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the course, you will have hands-on experience with your UR robot. You will have programmed the robot several times to perform common tasks. You will be able to optimize your program, manage program flow and repetition, perform palletization, and understand safety concepts. The course will also introduce additional resources available online. Participants are encouraged to make use of available peripherals, such as sensors, conveyors, and LEDs, and operate these devices throughout the hands-on exercises of this course.

Requirements

You must have completed the UR Academy free e-Learning Core Track before attending this training.

  • This course requires a UR e-Series robot (UR3e/UR5e/UR10e/UR16e) and the end-effector of your choice. 
  • Up to 2 participants per robot.
  • Please see the Requirements Page for full details.

After your registration you will receive a notification containing the link for the training course.

The notification will also contain the Training Materials relevant for this training.

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
* Registration deadline is 2021-07-12 12:00 AM EST
* Cancellation deadline is 2021-07-06 12:00 AM EST
Date & time
2021-07-13 9:00 AM - 2021-07-14 4:00 PM EST
Location

Online via video conference
Language
English
Price
1000 USD per person
Seats
4 seats available out of 4
Trainer
Justin Crump
Robot type
e-Series
Contact
E-mail: academy.na@universal-robots.com
Click to copy course link
Facebook LinkedIn

Kaç katılımcı kaydetmek istiyorsunuz?

  • Şartlar ve Koşullar
    Gizlilik Politikamızı
    Çerez Politikası
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025