Ücretsiz e-Eğitim Eğitimlerimiz Web Seminerleri Video eğitimleri

Universal Robots Korea
3rd Floor, Pankyo Innovalley B
253, Pangyo-ro, Bundang-gu, Seongnam-si, Gyeonggi-do, Republic of Korea

T: +82 70 8850 8247
support.korea@universal-robots.com

Kapat
Choose your language
 
  • Eğitimlerimiz
    Tüm Eğitimler
    Eğitim kursları kataloğumuzun tamamına göz atın. Burada, Sınıf İçi ve Sanal Eğitim kategorilerinde mevcut tüm kursları bulacaksınız.

    Tüm eğitim kursları, Universal tesislerinden Sertifikalı Eğitmenler veya tüm dünyadaki Yetkili Eğitim Ortakları tarafından gerçekleştirilir.
    Sınıf içi Eğitim - Eğitmen liderliğinde
    Universal Robots tesislerinde veya Yetkili Eğitim Ortakları tarafından verilen eğitim kursları.
    Simülatör Tabanlı Eğitim - Eğitmen liderliğinde NEW
    Simüle bir ortamda sanal olarak verilen eğitim kursları. Katılım için gerçek bir robota erişim gerekli değildir.
    Sanal Eğitim - Eğitmen liderliğinde
    Tesiste gerçek bir robota erişim gerektiren sanal olarak verilen eğitim kursları.
  • Ücretsiz e-Eğitim
  • Video eğitimleri
  • Eğitim
  • Öğrenme yolları Yeni
Giriş yap
Hesap oluştur
Genel bakışa dön

CORE TRAINING

Universal Robots Academy Korea

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Giriş yap or Hesap oluştur to proceed.
* Registration deadline is 2025-10-16 00:00
* Cancellation deadline is 2025-10-16 00:00
Date & time
2025-10-23 10:30 - 2025-10-24 17:00
Location

Universal Robots Korea
3rd Floor, Pankyo Innovalley B
253, Pangyo-ro, Bundang-gu, Seongnam-si, Gyeonggi-do
Republic of Korea, Korea

support.korea@universal-robots.com
+82 70 8850 8247
Language
Korean, English
Price
500 EUR per person
Seats
System.Threading.Tasks.Task`1[System.String]
Trainer
JongWon Ha, Jaeho Sim
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

Kaç katılımcı kaydetmek istiyorsunuz?

  • Şartlar ve Koşullar
    Gizlilik Politikamızı
    Çerez Politikası
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025