Free e-Learning Our Training Courses Webinars Video tutorials

Youngstown State University
360 W. Commerce Street
Youngstown, 44503 OH, USA

T: 1-330-941-2357
ETC@ysu.edu

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths
Sign in
Create account
Back to overview

CORE TRAINING

Youngstown State University

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

Training provider

Youngstown State University’s Excellence Training Center (ETC) is a one-of-a-kind workforce, research and technical service provider focused on advanced manufacturing. Career pathways for all types of students include traditional and non-traditional certifications and industry recognized credentials offered in a wide range of areas such as industrial maintenance, robotics, automation and additive manufacturing. The ETC houses over $10 million of advanced manufacturing equipment that is used to bring our programs to life.

We, as a Universal Robotics Authorized Training Partner, strive to make our training courses fit your needs. Our trainers and training facilities are approved and certified by Universal Robotics Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our training courses soon. 

 

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, call the YSU's Excellence Training Center at 330-941-2357 for possible admission. 

In the event the class shows no seats available, call 330-941-2357 for possible exceptions. 


Register here
Please Sign in or Create account to proceed.
* Registration deadline is 2026-06-30 12:00 AM
* Cancellation deadline is 2026-06-30 12:00 AM
Date & time
2026-07-07 8:00 AM - 2026-07-08 5:00 PM
Location

Youngstown State University
360 W. Commerce Street
Youngstown, OH 44503
USA

ETC@ysu.edu
1-330-941-2357
Language
English
Price
1000 USD per person
Seats
8 seats available out of 8
Trainer
Steve Pownell
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2026