Free e-Learning Our Training Courses Webinars Video tutorials

WMH Robotics
2 Centurion Way, Wilnecote
Tamworth B77 5PN, United Kingdom

T: 01827 288122
sales@wmh-robotics.co.uk

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Log in
Create account
Back to overview

CORE TRAINING

WMH Robotics

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 

Training provider

  • At WMH Robotics we believe that Training is crucial to maximizing your Universal Robots deployment. Because of this we have a dedicated training facility which is designed to get you up and running quickly.
  • Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.
  • Based in the Midlands, we cater for companies across the UK. We welcome all skill levels and backgrounds and pride ourselves on diversity - All are welcome!
  • There will also be opportunities to spend some time in the applications lab where we host a large selection of robots and UR+ products.
  • We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples of how you can implement your robot and new features into your production most effectively.
  • Suitable dates not available? Contact us and we can discuss your requirements!

 

  • We look forward to welcoming you to WMH Robotics!

Practical information

Cancellation Policy

  • If cancellations are received 10 days prior to training a full refund will be provided
  • If cancellations are received less than 5 days prior to training a 50% refund will be provided.
  • If a participant does not arrive for training you will not be entitled to a refund.
  • We reserve the right to re-schedule training courses due to unforeseen circumstances (i.e. heavy snow).
  • Date alterations are offered based upon availability – We accommodate where we can!

Registration Policy

  • Registration will be open until 5 business days before the course date.
  • Classes are run with a minimum of two people

Register here
Please Log in or Create account to proceed.
* Registration deadline is 2025-06-12 00:00
* Cancellation deadline is 2025-06-12 00:00
Date & time
2025-06-16 09:00 - 2025-06-17 16:00
Location

WMH Robotics
2 Centurion Way
Wilnecote
Tamworth B77 5PN
United Kingdom


sales@wmh-robotics.co.uk
+44 01827 288122
Language
English
Price
1000 GBP plus VAT per person
Seats
4 seats available out of 4
Trainer
David Fentham
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025