Free e-Learning Our Training Courses Webinars Video tutorials

Willich Elektrotechnik GmbH
Im Bilder 18
36179 Bebra, Germany

T: +496622 9277 0
veranstaltung@willich.de

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

ADVANCED TRAINING

Willich Elektrotechnik GmbH

Key take-aways from this course

Write structured professional robot programs
Use basic URScript programming features
Work with pose variables and major URScript functions
Program relative to a user defined coordinate system and move the coordinate system within the robot program
Program applications with dual TCPs
Use the conveyor tracking wizard
Use the force wizard (movement, frame and point) in addition to the simple force function from core training.

Course description

To deepen your acquired knowledge from CORE TRAINING and to master more complex challenges in programming Cobots, we offer the ADVANCED TRAINING. In this training course you will also implement theoretical contents in practical tasks directly on the robot under the guidance of our certified trainers.

This course is aimed at those who want to get to know demanding applications with their Cobots in order to evaluate their implementation in their own production processes.

REQUIREMENTS:

- Successful completion of the UR Online Academy

- Successful completion of the CORE TRAINING

Training provider

At Willich Elektrotechnik we are deeply convinced that proper training is essential when it comes to getting your collaborative robots to perform to their full potential.

We show you how to succeed on this point:

Come and join the global learning platform from Universal Robots, you get an easy access to online training in many different languages.

Then it’s time for present training in small groups: Welcome to Willich Elektrotechnik Training Centre in Bebra!

We offer different trainings, all of them are certified by Universal Robots.

At Willich Elektrotechnik GmbH Training Centre you will find your right one: no matter if you are beginner or advanced expert.

Of course we will pay attention to your individual interests and we are engaged to fit your needs. We give you examples on how you implement your cobot and its features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you soon at Willich Elektrotechnik Training Centre!

Practical information

A training can be cancelled or postponed by Willich Elektrotechnik GmbH for justifiable reasons.

Willich Elektrotechnik GmbH is entitled to cancel a training course:

  • if the minimum number of participants for group training is not reached. There will be an immediate written notification to the client, but no later than 5 working days (Mon-Fri) before the start of the training.
  • if the trainer is indisposed at the time of the course (e. g. due to illness) and replacement is not available. There is no requirement for the training to be performed by a substitute trainer.
  • if there are reasons of force majeure (e.g. due to fire, burglary, technical reasons, virus epidemics, requirements of the country for the protection of the population); as well as other unforeseen reasons for which Willich Elektrotechnik GmbH is not responsible.

In the event of the aforementioned reasons, Willich Elektrotechnik GmbH will seek to set up a replacement training at a later date, so that an existing registration is transferred to another course date. Otherwise, Willich Elektrotechnik GmbH guarantees a free cancellation.

In the event of resignation or cancellation of a single or group training no later than 30 days before the start of the event, a cancellation fee of 50% of the course price will be charged. If cancellation is made less than 14 days before the start of the training, a cancellation fee of 80% of the course price will be charged.

Cancellations made less than 5 days before the start of the course or in case of non-attendance of the course participant(s) will entail a cancellation fee of 100% of the course price and the full amount of the course price is due.

Other Training Options

In-Class
Core Training
When & Where 2026-01-26 10:00 - 2026-01-28 14:00

Willich Elektrotechnik GmbH
Im Bilder 18
36179 Bebra
Germany

veranstaltung@willich.de
+496622 9277 0

Robot type e-Series

Language German

4 seats available out of 4
In-Class
Core Training
When & Where 2026-02-16 10:00 - 2026-02-18 14:00

Willich Elektrotechnik GmbH
Im Bilder 18
36179 Bebra
Germany

veranstaltung@willich.de
+496622 9277 0

Robot type e-Series

Language German

4 seats available out of 4
In-Class
Core Training
When & Where 2026-03-23 10:00 - 2026-03-25 14:00

Willich Elektrotechnik GmbH
Im Bilder 18
36179 Bebra
Germany

veranstaltung@willich.de
+496622 9277 0

Robot type e-Series

Language German

4 seats available out of 4

Register here
* Registration deadline is 2021-10-25 00:00
* Cancellation deadline is 2021-10-25 00:00
Other Training Options
Date & time
2021-10-26 08:30 - 2020-10-27 17:00
Location

Willich Elektrotechnik GmbH
Im Bilder 18
36179 Bebra
Germany

veranstaltung@willich.de
+496622 9277 0
Language
German
Price
1151 EUR plus VAT per person
Seats
2 seats available out of 4
Trainer
Klaus Kliever
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025