Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich, Germany

T: +49 89 121 8972 0
training.we@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

CORE TRAINING (E-SERIES)

Universal Robots Academy Western Europe

Key take-aways from this course

Creating a Pick & Place application
Configuration of the safety settings
Optimization of programs/applications
Autostart of programs
Program flow (If statements)
How to use and configure the palletizing wizard (Palletizing Wizard)
How to use and configure the force function (simple)
Setup a process application with operator selection
Flexible redeployment (programming relative to a coordinate system)
How to create an implementation plan
Overview to the available online Resources

Course description

After completion of our Online Academy, the 2.5-day CORE TRAINING offers you the opportunity to deepen your knowledge on a real Cobot and acquire the basic programming skills. Under the guidance of our certified trainers you will learn how to program various applications on realistically equipped training cells. In our CORE TRAINING, you will program the robot several times and implement common applications with the integration of conveyor belts, sensors and grippers.

This training is the right one for you if you want to learn how to program an UR robot in a practical way and how to realize the most common applications after the UR Online Academy. It is also useful for those who want to experiment with the robot's capabilities in order to evaluate its application possibilities in their own production processes.

REQUIREMENTS:

- You must have completed the UR Academy free e-Learning Core Track before attending this training.

Training provider

We at Universal Robots want to make the full potential of automation available to our users and are convinced that this can be achieved with the help of a high-quality training concept. That's why Universal Robots offers a global, easily accessible learning platform for online training in several languages and face-to-face training at more than 50 locations worldwide - and is continuing to expand its offering.

One of these locations is our training center in Munich. It consists of two separate areas where theory and practice are taught. For the practical implementation of the contents, 5 modern training cells have been set up, each with a maximum of two participants. Each cell is equipped with one of our robot arms, two conveyor belts, an I/O simulator, a Siemens PLC and an UR+ gripper. A special service room is also available for the practical part of the Service & Troubleshooting Training. You can register in our training center for all offered in-class trainings.

We look forward to welcoming you soon to one of our training courses.

Practical information

IMPORTANT INFORMATION ABOUT THE CURRENT SITUATION IN CONNECTION WITH OUR TRAINING AND THE CORONAVIRUS (COVID-19)

Due to the coronavirus (COVID-19) we take appropriate health protection measures to minimize the risk of infection:

  • We follow the 3G regulation, therefore access to our premises is allowed if any of the following applies to you:
    • You can provide complete vaccination.
    • You can provide evidence of a negative PCR test no older than 48 hours.
    • You can provide evidence of a negative PoC antigen test no older than 24 hours.
    • You can show proof of recovery dating back a maximum of six months and a minimum of 28 days)
  • Participants and trainers must wash and disinfect their hands immediately after entering the UR office.
  • All participants are required to wear medical mouth-nose coverings throughout the Universal Robots office and training center
  • General rules of conduct related to COVID-19 (sneezing etiquette, etc.) must be followed throughout the UR premises.
  • The training room and the training cells are disinfected before the training starts.

FAQs

How do I get to the training location by public transport and what about parking?

Universal Robots' premises are located directly at the Obersendling subway station. You can take the U3 subway almost directly to the entrance of the training center.

From the main station it is best to take the U1 or U2 to the next stop “Sendlinger Tor” and then change to the U3 in the direction of “Fürstenried West”. From the airport, take the S-Bahn and get off at “Marienplatz”. Here you change to the U3 in the direction of “Fürstenried West”.

If you arrive by car, we would ask you to leave your car at your hotel due to a very limited parking space around the training center.

Are there hotel recommendations?

There are several hotels in different price categories near the Universal Robots training center. We recommend the Leonardo Munich South and the NYX Hotel Munich South, which is about 10 minutes walk from our premises. Please Note: Due to the current situation (COVID-19) the Leonardo Munich South is closed until further notice. Bookings for this hotel will be automatically transferred to the NYX Hotel Munich South (opposite side of the street).

PLEASE NOTE: Hotel room rates are higher during the following periods, due to trade shows or other events:

  • 3rd – 6th May 2021
  • 17th – 20th May 2021
  • 8th – 10th June 2021
  • 15th June 2021
  • 21st – 23rd June 2021
  • 6th – 11th September 2021
  • 17th – 30th September 2021
  • 1st – 7th October 2021
  • 10th – 13th October 2021
  • 15th – 18th November 2021

 

Cancellation policy

If cancellation is received more than 10 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 10 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training or cancellation at the training day the full amount will be charged.

Cancellation of free-of-charge trainings (when a voucher code was used)
If cancellation is received more than 10 business days before the first day of the training for a free-of-charge training (when a voucher code was used) a full refund will be granted. If cancellation is received less than 10 business days before the training for a free-of-charge training (when a voucher code was used), the participant will be charged 50% of the trainings list price. In case of a participant not showing up for a free-of-charge training (when a voucher code was used) or cancellation at the training day the full amount of the trainings list price will be charged. If a medical certificate of incapacity to work can be presented, there is no charge for cancellation. In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration guidelines

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Core Training
When & Where 2025-10-27 13:00 - 2025-10-29 16:30

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0

Robot type e-Series

Language German

3 seats available out of 10
In-Class
Industrial Communications Training
When & Where 2025-11-10 08:30 - 2025-11-11 16:30

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0


Language German

6 seats available out of 8
In-Class
Script Training
When & Where 2025-11-12 08:30 - 2025-11-14 13:00

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0


Language German

5 seats available out of 10

Register here
* Registration deadline is 2021-11-01 00:00
* Cancellation deadline is 2021-10-25 00:00
Other Training Options
Date & time
2021-11-08 13:00 - 2021-11-10 16:30
Location

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0
Language
German
Price
1395 EUR plus VAT per person
Seats
0 seats available out of 5
Trainer
Marcel Berger
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025