Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich, Germany

T: +49 89 121 8972 0
training.we@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

SCRIPT TRAINING

Universal Robots Academy Western Europe

Key take-aways from this course

Programming variables, loops and if-statements in URScript
Creating own functions and calling them
Calculations using pose variables and usage of the needed script functions
Programming movements (linear or joint movement) or own path planning by using URScript
Programming the force commands in URScript
Programming a thread handling (parallel processes) in URScript

Course description

You don't want to program your Cobot only via the GUI, but want to use all possibilities and functionalities? Then we recommend our SCRIPT TRAINING, where you learn how to program your Cobot with URScript. The primary purpose of this training is to teach you how to use our script manual and to show you how to use it to create solutions for your Cobot. Furthermore, this training should show you the variety of possibilities that are available when programming with URScript.

REQUIREMENTS:

  • Successful completion of the UR Online Academy
  • Successful completion of the CORE TRAINING
  • Successful completion of the ADVANCED TRAINING

Since our SCRIPT TRAINING is very demanding, we recommend that you participate if you already have programming experience (regardless of programming language).

IMPORTANT:

Please bring a laptop with you, either with rights to install programs or with the following programs already installed:

- URSim Offline Simulator, available on the UR Support Website

- A text editor, such as Notepad++ à Notepad++

Training provider

We at Universal Robots want to make the full potential of automation available to our users and are convinced that this can be achieved with the help of a high-quality training concept. That's why Universal Robots offers a global, easily accessible learning platform for online training in several languages and face-to-face training at more than 50 locations worldwide - and is continuing to expand its offering.

One of these locations is our training center in Munich. It consists of two separate areas where theory and practice are taught. For the practical implementation of the contents, 5 modern training cells have been set up, each with a maximum of two participants. Each cell is equipped with one of our robot arms, two conveyor belts, an I/O simulator, a Siemens PLC and an UR+ gripper. A special service room is also available for the practical part of the Service & Troubleshooting Training. You can register in our training center for all offered in-class trainings.

We look forward to welcoming you soon to one of our training courses.

Practical information

FAQs

How much earlier should I arrive to the training?

The reception is occupied 15 minutes before the beginning of the training.

How do I get to the training location by public transport and what about parking?

Universal Robots' premises are located near the subway station Aidenbachstraße. From there it is a 10 minutes walk to the entrance of the training center.
Alternatively, you can also use the bus stop Zielstattstraße. From there it is a 5 minutes walk to the entrance of the training center.

For the best route, it is best to use the journey planner of the Deutsche Bahn (DB) or the Münchner Verkehrs- und Tarifverbund (MVV).

If you arrive by car, we would ask you to leave your car at your hotel due to a very limited parking space around the training center. Alternatively, it is also possible to use the Park+Ride parking lot in Aidenbachstraße. Parking here costs € 1.50 per day.

Are there hotel recommendations?

There are several hotels in different price categories near the Universal Robots training center. We recommend the Leonardo Munich South and the NYX Hotel Munich South, which is about 5 minutes walk from our premises. After booking a training course, you will receive a booking code in the confirmation e-mail. With this code you can book a room at a reduced rate on the hotels mentioned above.

PLEASE NOTE: Hotel room rates are higher during the following periods, due to trade shows or other events:

  • 13.–17. January: BAU 2025
  • 28.–30. January: ISPO Munich 2025
  • 14.–17. February: Inhorgenta Munich
  • 19.–23. February: f.re.e – Freizeit, Reisen, Erholung
  • 7.–13. April: Bauma 2025
  • 15.–18. May: High End 2025
  • 2.–5. June: Transport Logistic 2025
  • 24.–27. June: Automatica 2025
  • 22.–26. September: Drinktec
  • 6.–8. Oktober: EXPO REAL

Cancellation policy

If cancellation is received more than 10 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 10 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training or cancellation at the training day the full amount will be charged.

Cancellation of free-of-charge trainings (when a voucher code was used)

If cancellation is received more than 10 business days before the first day of the training for a free-of-charge training (when a voucher code was used) a full refund will be granted. If cancellation is received less than 10 business days before the training for a free-of-charge training (when a voucher code was used), the participant will be charged 50% of the trainings list price.
In case of a participant not showing up for a free-of-charge training (when a voucher code was used) or cancellation at the training day the full amount of the trainings list price will be charged. If a medical certificate of incapacity to work can be presented, there is no charge for cancellation.

Universal Robots reserves the right to cancel the training course:

  • if the minimum number of participants of four is not reached.
  • if one or more trainers are prevented from attending at the time of the course (e.g. illness) and a substitute is not available.
  • if there are reasons of force majeure (e.g. fires, accidents, power failure).

In the event of cancellation of a training course by the training provider, the latter will inform the participant in a time. The price of the training will be refunded. Any travel and accommodation costs already incurred are to be borne by the participant.

Registration guidelines

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Core Training
When & Where 2026-01-12 13:00 - 2026-01-14 16:30

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0

Robot type e-Series

Language German

8 seats available out of 10
In-Class
Advanced Training
When & Where 2026-01-15 08:30 - 2026-01-16 16:30

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0

Robot type e-Series

Language German

7 seats available out of 10
In-Class
Service & Troubleshooting Training
When & Where 2026-02-02 08:30 - 2026-02-04 16:30

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0

Robot type CB3 + e-Series

Language German

7 seats available out of 8

Register here
* Registration deadline is 2025-11-05 00:00
* Cancellation deadline is 2025-10-29 00:00
Other Training Options
Date & time
2025-11-12 08:30 - 2025-11-14 13:00
Location

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0
Language
German
Price
1625 EUR plus VAT per person
Seats
6 seats available out of 10
Trainer
Martina Steger
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025