Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich, Germany

T: +49 89 121 8972 0
training.we@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths
Sign in
Create account
Back to overview

PolyScope X Core Training

Universal Robots Academy Western Europe

Key take-aways from this course

Configuring an application
Learn the programming basics
Understand and set up Safety settings
Creating a Pick & Place application
Working with program structure and logic
Optimization of programs and applications
Setting up Operator Screens
Applying force
Online Resources

Course description

Audience: This training is for newcomers to Universal Robots, who want to learn how to program using the PolyScope X software. 

After the 2.5-day course, you will have hands-on experience with a UR robot.
You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers).

You will be able to optimize a Pick & Place flow, work with Frames and Grids, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create Pick & Place, Grids, Force and other application programs.

Training provider

At Universal Robots, we believe that proper training is essential for getting your collaborative robots to perform at their full potential. That’s why we offer a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations worldwide—and we’re still expanding.

At Universal Robots Academy, we are committed to making sure our training courses meet your needs. We provide examples of how to implement your robot and how to utilize its features into your production most effectively.

Our trainers and training facilities undergo a rigorous process to ensure they meet the needs and satisfaction of our customers. We aim to set the gold standard in training and do everything we can to ensure participants get the most out of their training experience.

We look forward to seeing you at one of our training sessions soon.

Practical information

FAQs

How much earlier should I arrive to the training?

The reception is occupied 15 minutes before the start of the training.

How do I get to the training location by public transport and what about parking?

Universal Robots' premises are located near the subway station Aidenbachstraße. From there it is a 10 minutes walk to the entrance of the training center.
Alternatively, you can also use the bus stop Zielstattstraße. From there it is a 5 minutes walk to the entrance of the training center.

For the best route, it is best to use the journey planner of the Deutsche Bahn (DB) or the Münchner Verkehrs- und Tarifverbund (MVV).

If you arrive by car, we would ask you to leave your car at your hotel due to a very limited parking space around the training center. Alternatively, it is also possible to use the Park+Ride parking lot in Aidenbachstraße. Parking here costs € 1.50 per day.

Are there hotel recommendations?

There are several hotels in different price categories near the Universal Robots training center. We recommend the Leonardo Munich South and the NYX Hotel Munich South, which is about 5 minutes walk from our premises. After booking a training course, you will receive a booking code in the confirmation e-mail. With this code you can book a room at a reduced rate on the hotels mentioned above.

PLEASE NOTE: Hotel room rates are higher during the following periods, due to trade shows or other events:

  • 18.–20. February: F.re.e Munich

  • 04. - 08. March: Handwerksmesse München

  • 23. - 27. March: Analytica + Ceramitek

  • 04. - 06. May: IFAT Munich

  • 23. - 25. June: Smarter E Europe

  • 19. September - 04. October: Oktoberfest

  • 09. - 12. November: Elektronika München

Cancellation policy

If cancellation is received more than 10 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 10 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training or cancellation at the training day the full amount will be charged.

Cancellation of free-of-charge trainings (when a voucher code was used)

If cancellation is received more than 10 business days before the first day of the training for a free-of-charge training (when a voucher code was used) a full refund will be granted. If cancellation is received less than 10 business days before the training for a free-of-charge training (when a voucher code was used), the participant will be charged 50% of the trainings list price.
In case of a participant not showing up for a free-of-charge training (when a voucher code was used) or cancellation at the training day the full amount of the trainings list price will be charged. If a medical certificate of incapacity to work can be presented, there is no charge for cancellation.

Universal Robots reserves the right to cancel the training course:

  • if the minimum number of participants of four is not reached.

  • if one or more trainers are prevented from attending at the time of the course (e.g. illness) and a substitute is not available.

  • if there are reasons of force majeure (e.g. fires, accidents, power failure).

In the event of cancellation of a training course by the training provider, the latter will inform the participant in a time. The price of the training will be refunded. Any travel and accommodation costs already incurred are to be borne by the participant.

Registration guidelines

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Advanced Training
When & Where 2026-07-20 08:30 - 2026-07-21 16:30

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0

Robot type e-Series

Language German

7 seats available out of 10
In-Class
Script Training
When & Where 2026-07-22 08:30 - 2026-07-24 12:00

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0


Language German

8 seats available out of 10
In-Class
PolyScope 5 Core Training
When & Where 2026-08-03 13:00 - 2026-08-05 16:30

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0

Robot type e-Series

Language German

7 seats available out of 10

Register here
Please Sign in or Create account to proceed.
* Registration deadline is 2026-08-17 00:00
* Cancellation deadline is 2026-08-10 00:00
Other Training Options
Date & time
2026-08-24 13:00 - 2026-08-26 17:00
Location

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0
Language
German
Price
1625 EUR plus VAT per person
Seats
0 seats available out of 10
Trainer
Michael Hartl
Robot type
UR Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2026