Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich, Germany

T: +49 89 121 8972 0
training.we@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

PolyScope X Basic URCap Training

Universal Robots Academy Western Europe

Key take-aways from this course

General overview of PolyScope X URCap setup and capabilities
Introduction in how to install and use the PolyScope X SDK
Summary of available resources and recommended skills
First insights on how to create a PolyScope X URCap using an easy example

Course description

This course is designed to give newcomers to the PolyScope X URCaps Framework a quick and more guided start for their upcoming URCap Projects.

After this 2-day course you will know the basics on creating your own PolyScope X URCaps in combination with the PolyScope X SDK. The SDK is a development container, which could either be run via GitHub Codespaces or directly on your machine via Docker / WSL2. The basis for the training will be the corresponding PolyScope X Documentation. The training stays quite close to the resources available in the documentation:

  • How to get started and setup your system to run the SDK inside the development container
  • Start and access the PolyScope X URSim
  • Create a URCap project
  • Develop a simple URCap following the Getting Started section

If you are already an experienced programmer, you can use these resources to get a quick start yourself. Should you prefer to have more guidance during your first steps into PolyScope X URCap Programming this course is then for you. The course is planned for two days. But during the second half of day two of the course there is some dedicated time set aside for discussing concrete question regarding your upcoming PolyScope X URCap projects.

This course is aimed at Programmers already familiar with Universal Robots and the Programming in Polyscope. At least Online Academy and Core Training are required. PolyScope X URCaps are mainly developed in TypeScript and Angular, so having a basic understanding of this language or a different Objective Oriented Programming language is required as well.

Important: Please bring a laptop, with the PolyScope X SDK already installed. Reach out in case assistance is required.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots, we believe that proper training is essential for getting your collaborative robots to perform at their full potential. That’s why we offer a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations worldwide—and we’re still expanding.

At Universal Robots Academy, we are committed to making sure our training courses meet your needs. We provide examples of how to implement your robot and how to utilize its features into your production most effectively.

Our trainers and training facilities undergo a rigorous process to ensure they meet the needs and satisfaction of our customers. We aim to set the gold standard in training and do everything we can to ensure participants get the most out of their training experience.

We look forward to seeing you at one of our training sessions soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Sign in or Create account to proceed.
* Registration deadline is 2026-02-09 00:00
* Cancellation deadline is 2026-02-02 00:00
Date & time
2026-02-16 09:00 - 2026-02-17 17:00
Location

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0
Language
English
Price
1300 EUR plus VAT per person
Seats
4 seats available out of 5
Trainer
Florian Wolff
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2026