Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich, Germany

T: +49 89 121 8972 0
training.we@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

SAFETY TRAINING

Universal Robots Academy Western Europe

Key take-aways from this course

Relationship between technically relevant legal regulations and technical rules
Overview of the 42/2006/EC (Machinery Directive) / 9th Regulation of the Product Safety Act
Relationships and legal meanings of the relevant standards and legal regulations (EN ISO 10218 / EN ISO 13849 / TS 15066)
How to make a risk assessment
Risk minimization in the context of a risk assessment by adjusting the safety settings on UR robots
Performance Level and category
3-point enabling device (yes or no)
CE-Declaration

Course description

As with any other type of machine, safety is legally mandatory in robot applications. Collaborative robotics has changed the conventional paradigm of deploying industrial robots by making automation possible without protective housing under certain circumstances. Unlike conventional industrial robots, human-robot collaboration achieves the required safety levels by limiting the force and power the robot in order to prevent injuries in a collision. Less space, lower investment costs, higher productivity and higher quality of manufactured products are the obvious benefits in this form of collaboration. Compliance with the European directives is required before commissioning a collaborative solution. This training is intended to assist designers, manufacturers and users of machines as well as the whole workforce involved towards compliance with EU Machinery Directive 2006/42/CE and standards harmonized to this directive.

REQUIREMENTS:

  • There are no requirements for this training. Nevertheless, we recommend you the completion of the UR Online Academy.

Training provider

We at Universal Robots want to make the full potential of automation available to our users and are convinced that this can be achieved with the help of a high-quality training concept. That's why Universal Robots offers a global, easily accessible learning platform for online training in several languages and face-to-face training at more than 50 locations worldwide - and is continuing to expand its offering.

One of these locations is our training center in Munich. It consists of two separate areas where theory and practice are taught. For the practical implementation of the contents, 5 modern training cells have been set up, each with a maximum of two participants. Each cell is equipped with one of our robot arms, two conveyor belts, an I/O simulator, a Siemens PLC and an UR+ gripper. A special service room is also available for the practical part of the Service & Troubleshooting Training. You can register in our training center for all offered in-class trainings.

We look forward to welcoming you soon to one of our training courses.

Practical information

FAQs

How do I get to the training location by public transport and what about parking?

Universal Robots' premises are located directly at the Obersendling subway station. You can take the U3 subway almost directly to the entrance of the training center.

From the main station it is best to take the U1 or U2 to the next stop “Sendlinger Tor” and then change to the U3 in the direction of “Fürstenried West”. From the airport, take the S-Bahn and get off at “Marienplatz”. Here you change to the U3 in the direction of “Fürstenried West”.

If you arrive by car, we would ask you to leave your car at your hotel due to a very limited parking space around the training center.

Are there hotel recommendations?

There are several hotels in different price categories near the Universal Robots training center. We recommend the Leonardo Munich South and the NYX Hotel Munich South, which is about 10 minutes walk from our premises. After booking a training course, you will receive a booking code in the confirmation e-mail. With this code you can book a room at a reduced rate on the hotels mentioned above.

PLEASE NOTE: Hotel room rates are higher during the following periods, due to trade shows or other events:

  • 17th – 21st April 2023
  • 8th – 11th May 2023
  • 13th – 15th June 2023
  • 26th – 29th June 2023
  • 4th – 9th September 2023
  • 15th September - 3rd October 2023
  • 4th – 5th October 2023
  • 22nd – 25th October 2023
  • 13th – 16th November 2023
  • 26th – 28th November 2023

Cancellation policy

If cancellation is received more than 10 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 10 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training or cancellation at the training day the full amount will be charged.

Cancellation of free-of-charge trainings (when a voucher code was used)

If cancellation is received more than 10 business days before the first day of the training for a free-of-charge training (when a voucher code was used) a full refund will be granted. If cancellation is received less than 10 business days before the training for a free-of-charge training (when a voucher code was used), the participant will be charged 50% of the trainings list price.
In case of a participant not showing up for a free-of-charge training (when a voucher code was used) or cancellation at the training day the full amount of the trainings list price will be charged. If a medical certificate of incapacity to work can be presented, there is no charge for cancellation.

Universal Robots reserves the right to cancel the training course:

  • if the minimum number of participants of four is not reached.
  • if one or more trainers are prevented from attending at the time of the course (e.g. illness) and a substitute is not available.
  • if there are reasons of force majeure (e.g. fires, accidents, power failure).

In the event of cancellation of a training course by the training provider, the latter will inform the participant in a time. The price of the training will be refunded. Any travel and accommodation costs already incurred are to be borne by the participant.

Registration guidelines

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Core Training
When & Where 2025-10-27 13:00 - 2025-10-29 16:30

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0

Robot type e-Series

Language German

3 seats available out of 10
In-Class
Industrial Communications Training
When & Where 2025-11-10 08:30 - 2025-11-11 16:30

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0


Language German

7 seats available out of 8
In-Class
Script Training
When & Where 2025-11-12 08:30 - 2025-11-14 13:00

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0


Language German

6 seats available out of 10

Register here
* Registration deadline is 2023-04-13 00:00
* Cancellation deadline is 2023-03-31 00:00
Other Training Options
Date & time
2023-04-14 08:30 - 2023-04-14 16:30
Location

Universal Robots (Germany) GmbH
Zielstattstr. 36
81379 Munich
Germany

training.we@universal-robots.com
+49 89 121 8972 0
Language
German
Price
700 EUR plus VAT per person
Seats
0 seats available out of 10
Trainer
Patrick Gundel
Robot type
CB3 + e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025