Free e-Learning Our Training Courses Webinars Video tutorials

VFP Systems Kft
Házgyári út 5-7.
8200 Veszprém, Hungary

T: +36301452212
amaczi.anita@vfpsystems.hu

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Log in
Create account
Back to overview

CORE TRAINING

VFP Systems Kft

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 
 
 
 
 
 
 
 

Training provider

The 100% Hungarian-owned VFP Systems Kft. specializes in developing industrial automation and robotics solutions, with a strong focus on collaborative robot technology. As an official training partner of Universal Robots, we offer accredited programs aimed at enhancing participants' practical skills and industry knowledge.

Our expert instructors, who have extensive real-world experience, provide comprehensive and applicable knowledge and tips throughout the training. By the end of the program, you'll be able to use your robot safely, independently, and autonomously. We take pride in our customer-focused approach and commitment to
innovation, helping businesses optimize their manufacturing processes effectively and safely.

Our training sessions are held in our modern, fully-equipped new facility, where participants engage in hands-on exercises with the latest robotics and Industry 4.0 technologies. Each training station is equipped with a Universal Robot, conveyor belts, an I/O simulator, and UR+ grippers, ensuring a practical and immersive learning experience.

For your convenience, we also provide complimentary refreshments, including coffee, drinks, and lunch.
We look forward to welcoming you to one of the training sessions at VFP Systems Kft.!

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Core Training
When & Where 2025-07-22 08:00 - 2025-07-23 16:00

VFP Systems Kft
Házgyári út 5-7.
8200 Veszprém
Hungary

amaczi.anita@vfpsystems.hu
+36301452212

Robot type e-Series

Language Hungarian

4 seats available out of 4

Register here
* Registration deadline is 2024-11-20 00:00
* Cancellation deadline is 2024-11-22 00:00
Other Training Options
Date & time
2024-11-27 08:00 - 2024-11-28 16:00
Location

VFP Systems Kft
Házgyári út 5-7.
8200 Veszprém
Hungary

amaczi.anita@vfpsystems.hu
+36301452212
Language
Hungarian
Price
750 EUR per person
Seats
4 seats available out of 4
Trainer
Ádám Preisz
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025