Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots
G2 Building, Sheffield Olympic Legacy Park, 14 Leeds Road, suite G2
Sheffield, South Yorkshire S9 3TY, England (UK)

T: +44 (0) 7597 606246
academy.se@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths
Sign in
Create account
Back to overview

PolyScope X Core Training

Universal Robots Academy United Kingdom

Key take-aways from this course

Configuring an application
Learn the programming basics
Understand and set up Safety settings
Creating a Pick & Place application
Working with program structure and logic
Optimization of programs and applications
Setting up Operator Screens
Applying force
Online Resources

Course description

Audience: This training is for newcomers to Universal Robots, who want to learn how to program using the PolyScope X software. 

After the 2-day course, you will have hands-on experience with a UR robot.
You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers).

You will be able to optimize a Pick & Place flow, work with Frames and Grids, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create Pick & Place, Grids, Force and other application programs.

Training provider

At Universal Robots, we believe that proper training is essential for getting your collaborative robots to perform at their full potential. That’s why we offer a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations worldwide—and we’re still expanding.

At Universal Robots Academy, we are committed to making sure our training courses meet your needs. We provide examples of how to implement your robot and how to utilize its features into your production most effectively.

Our trainers and training facilities undergo a rigorous process to ensure they meet the needs and satisfaction of our customers. We aim to set the gold standard in training and do everything we can to ensure participants get the most out of their training experience.

We look forward to seeing you at one of our training sessions soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
PolyScope 5 Core Training
When & Where 2026-05-11 09:00 - 2026-05-12 17:00

Universal Robots
G2 Building, Sheffield Olympic Legacy Park, 14 Leeds Road, suite G2
Sheffield, South Yorkshire S9 3TY
England (UK)

academy.se@universal-robots.com
+44 (0) 7597 606246

Robot type e-Series

Language English

12 seats available out of 12
In-Class
Advanced Training
When & Where 2026-05-13 09:00 - 2026-05-14 17:00

Universal Robots
G2 Building, Sheffield Olympic Legacy Park, 14 Leeds Road, suite G2
Sheffield, South Yorkshire S9 3TY
England (UK)

academy.se@universal-robots.com
+44 (0) 7597 606246

Robot type e-Series

Language English

6 seats available out of 6
In-Class
Service & Troubleshooting Training
When & Where 2026-05-18 09:00 - 2026-05-18 17:00

Universal Robots
G2 Building, Sheffield Olympic Legacy Park, 14 Leeds Road, suite G2
Sheffield, South Yorkshire S9 3TY
England (UK)

academy.se@universal-robots.com
+44 (0) 7597 606246


Language English

4 seats available out of 4

Register here
* Registration deadline is 2026-04-09 00:00
* Cancellation deadline is 2026-04-09 00:00
Other Training Options
Date & time
2026-04-14 09:00 - 2026-04-15 17:00
Location

Universal Robots
G2 Building, Sheffield Olympic Legacy Park, 14 Leeds Road, suite G2
Sheffield, South Yorkshire S9 3TY
England (UK)

academy.se@universal-robots.com
+44 (0) 7597 606246
Language
English
Price
1100 GBP per person
Seats
11 seats available out of 12
Trainer
David Lievesley
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2026