Formación en línea gratuita Nuestras formaciones Webinars Tutoriales de vídeo

豊田油気株式会社
名古屋市天白区中平1-1506
468-0014 愛知県, Japan

T: 0565-27-2111
ur.support@toyota-yuki.co.jp

Cerrar
Choose your language
 
  • Nuestras formaciones
    Todas las formaciones
    Explora nuestro catálogo completo de cursos formativos. Aquí encontrarás todos los cursos disponibles en las categorías presencial y en línea.

    Todos los cursos formativos están impartidos por formadores certificados desde las instalaciones de Universal o por nuestra red internacional de colaboradores autorizados para impartir formación.
    Formación presencial - Impartida por instructores
    Los cursos formativos se imparten en las instalaciones de Universal Robots o de nuestros colaboradores autorizados para impartir formación.
    Formación basada en el simulador - Impartida por instructores NEW
    Cursos formativos virtuales en un entorno simulado. No se requiere acceso a un robot real para poder participar.
    Formación virtual - Impartida por instructores
    Los cursos formativos virtuales requieren acceso a un robot real en sus instalaciones.
  • Formación en línea gratuita
  • Tutoriales de vídeo
  • Educación
  • Rutas de aprendizaje Nuevo
Iniciar sesión
Crear cuenta
Volver a la vista general

CORE TRAINING

Toyota Yuki Inc.

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 
 
 
 
 
 
 
 

Training provider

We “Toyota Yuki Inc.” have been empowering automation for automotive industry since 1974.

“We want to create a world where people work with robots – not like robots” – We strongly sympathize with UR’s vision so we’re working together for making world much better.

Core Training will be conducted by our authorized trainer in our laboratory.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
* Registration deadline is 2025-02-20 00:00
* Cancellation deadline is 2025-02-21 00:00
Date & time
2025-02-24 09:30 - 2025-02-25 17:00
Location

豊田油気株式会社
名古屋市天白区中平1-1506
468-0014 愛知県
JAPAN

ur.support@toyota-yuki.co.jp
0565-27-2111
Language
Japanese
Price
100000 JPY plus VAT per person
Seats
1 seat available out of 4
Trainer
Hiroyuki Shimizu
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

¿A cuántos participantes desea registrar?

  • Términos y Condiciones
    Política de Privacidad
    Política de cookies
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025