Formación en línea gratuita Nuestras formaciones Webinars Tutoriales de vídeo

Universal Robots A/S
Via Lessolo 3
10153 Torino, Italy

T: +39 011 1889 2271
academy.se@universal-robots.com

Cerrar
Choose your language
 
  • Nuestras formaciones
    Todas las formaciones
    Explora nuestro catálogo completo de cursos formativos. Aquí encontrarás todos los cursos disponibles en las categorías presencial y en línea.

    Todos los cursos formativos están impartidos por formadores certificados desde las instalaciones de Universal o por nuestra red internacional de colaboradores autorizados para impartir formación.
    Formación presencial - Impartida por instructores
    Los cursos formativos se imparten en las instalaciones de Universal Robots o de nuestros colaboradores autorizados para impartir formación.
    Formación basada en el simulador - Impartida por instructores NEW
    Cursos formativos virtuales en un entorno simulado. No se requiere acceso a un robot real para poder participar.
    Formación virtual - Impartida por instructores
    Los cursos formativos virtuales requieren acceso a un robot real en sus instalaciones.
  • Formación en línea gratuita
  • Tutoriales de vídeo
  • Educación
  • Rutas de aprendizaje Nuevo
Iniciar sesión
Crear cuenta
Volver a la vista general

SERVICE & TROUBLESHOOTING TRAINING TORINO

Universal Robots Academy Torino

Key take-aways from this course

Use several tools to diagnose and troubleshoot issues
Have a deep knowledge about the HW components and SW architecture of your UR cobot
Have a deep knowledge about the safety system in your UR cobot
Be efficient with troubleshooting following best practices
Perform all Service tasks in your UR cobot
Understand the different kinematic calibration methods

Course description

Through the completion of this course you will understand the background of Universal Robots and the hardware associated with the robots. This course will cover basic troubleshooting techniques and service procedures that are required when troubleshooting or repairing UR robots.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to online training in multiple languages, as well as in-class training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
* Registration deadline is 2020-09-30 00:00
* Cancellation deadline is 2020-09-30 00:00
Date & time
2020-10-07 09:00 - 2020-10-08 17:00
Location

Universal Robots A/S
Via Lessolo 3
10153 Torino
Italy

academy.se@universal-robots.com
+39 011 1889 2271
Language
Italian
Price
1200 EUR per person
Seats
6 seats available out of 6
Trainer
Paolo Bassetti
Click to copy course link
Facebook LinkedIn

¿A cuántos participantes desea registrar?

  • Términos y Condiciones
    Política de Privacidad
    Política de cookies
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025