Free e-Learning Our Training Courses Webinars Video tutorials

PT. Surya Sarana Dinamika
Delta Commercial Park 1, Jl. Kenari Raya No.6 Blok A, Cibatu, Cikarang Sel., Kabupaten Bekasi, Jawa Barat
17530 Bekasi, Indonesia

T: (62-21) 6583 5077
training@suryasarana.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

CORE TRAINING

PT. Surya Sarana Dinamika

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

Training provider

At SSD, we believe that developing robotics competencies will support efficiency and productivity improvements in the implementation and development of robotic automation at your workplace.

As an authorized training center with extensive experience in the field of robotic automation, we are ready to assist you in enhancing robotics competencies through training courses and practical examples of efficiently applying robotics.

Our facilities and instructors are certified by UR Academy to ensure a high-quality training process.

We look forward to welcoming you to our training center.

Kami di SSD percaya bahwa pengembangan kompetensi robotika akan mendukung effisiensi dan peningkatan produktifitas pada penerapan/pengembangan otomasi robotik di tempat anda

Kami sebagai authorized training center yang memiliki pengalaman yang mendalam dalam bidang otomasi robotik. Siap membantu anda dalam proses meningkatkan kompetensi robotika melalui training course dan juga contoh dalam mengaplikasikan robotik secara effisien.

Fasilitas dan Instruktur kami sudah tersertifikasi oleh UR academy, untuk menjamin proses training yang berkualitas.

Kami tunggu kehadiran anda, di training center kami.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 20 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Core Training
When & Where 2025-11-26 09:30 - 2025-11-27 16:00

PT. Surya Sarana Dinamika
Delta Commercial Park 1, Jl. Kenari Raya No.6 Blok A, Cibatu, Cikarang Sel., Kabupaten Bekasi, Jawa Barat
17530 Bekasi
Indonesia

training@suryasarana.com
(62-21) 6583 5077
(62-21) 6583 5078


Robot type e-Series

Language English

4 seats available out of 4
In-Class
Core Training
When & Where 2025-12-17 09:30 - 2025-12-18 16:00

PT. Surya Sarana Dinamika
Delta Commercial Park 1, Jl. Kenari Raya No.6 Blok A, Cibatu, Cikarang Sel., Kabupaten Bekasi, Jawa Barat
17530 Bekasi
Indonesia

training@suryasarana.com
(62-21) 6583 5077
(62-21) 6583 5078


Robot type e-Series

Language English

4 seats available out of 4

Register here
* Registration deadline is 2025-09-22 00:00
* Cancellation deadline is 2025-09-23 00:00
Other Training Options
Date & time
2025-09-24 09:30 - 2025-09-25 16:00
Location

PT. Surya Sarana Dinamika
Delta Commercial Park 1, Jl. Kenari Raya No.6 Blok A, Cibatu, Cikarang Sel., Kabupaten Bekasi, Jawa Barat
17530 Bekasi
Indonesia

training@suryasarana.com
(62-21) 6583 5077
(62-21) 6583 5078
Language
English
Price
15000000 IDR plus VAT per person
Seats
0 seats available out of 4
Trainer
Fachryal Hiltansyah
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025