Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots (Shanghai) Ltd.
Room 1901-1903, 19th Floor, CIFI Tower, No. 10, Lane 309, Changshou Road
Putuo District, Shanghai, 200060, PRC

T: +86 21 6132 6299
ur.china@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

PolyScope X Basic & Advanced URCap SDK Training

Universal Robots Academy Shanghai

Key take-aways from this course

General overview of PolyScope X URCap setup and capabilities
Introduction in how to install and use the PolyScope X SDK
Summary of available resources and recommended skills
First insights on how to create a PolyScope X URCap using an easy example

Course description

This course is designed to give newcomers to the PolyScope X URCaps Framework a quick and more guided start for their upcoming URCap Projects.

After this 2-day course you will know the basics on creating your own PolyScope X URCaps in combination with the PolyScope X SDK. The SDK is a development container, which could either be run via GitHub Codespaces or directly on your machine via Docker / WSL2. The basis for the training will be the corresponding PolyScope X Documentation. The training stays quite close to the resources available in the documentation:

  • How to get started and setup your system to run the SDK inside the development container

  • Start and access the PolyScope X URSim

  • Create a URCap project

  • Develop a simple URCap following the Getting Started section

For Advanced 2nd two days, our agenda will be:

  • Building Application node.

  • Add Container (XMLRPC)

  • Connection between Application & Program

  • How to show external Web content

  • Expand on multiple UI-Element.

  • Create additional dialog window

  • Access application / robot information

  • Supporting multiple languages.

  • etc.

If you are already an experienced programmer, you can use these resources to get a quick start yourself. Should you prefer to have more guidance during your first steps into PolyScope X URCap Programming this course is then for you. The course is planned for two days. But during the second half of day two of the course there is some dedicated time set aside for discussing concrete question regarding your upcoming PolyScope X URCap projects.

This course is aimed at Programmers already familiar with Universal Robots and the Programming in Polyscope. At least Online Academy and Core Training are required. PolyScope X URCaps are mainly developed in TypeScript and Angular, so having a basic understanding of this language or a different Objective Oriented Programming language is required as well.

Important: Please bring a laptop, with the PolyScope X SDK already installed. Reach out in case assistance is required.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots, we believe that proper training is essential for getting your collaborative robots to perform at their full potential. That’s why we offer a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations worldwide—and we’re still expanding.

At Universal Robots Academy, we are committed to making sure our training courses meet your needs. We provide examples of how to implement your robot and how to utilize its features into your production most effectively.

Our trainers and training facilities undergo a rigorous process to ensure they meet the needs and satisfaction of our customers. We aim to set the gold standard in training and do everything we can to ensure participants get the most out of their training experience.

We look forward to seeing you at one of our training sessions soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Sign in or Create account to proceed.
* Registration deadline is 2025-11-21 00:00
* Cancellation deadline is 2025-11-28 00:00
Date & time
2025-12-09 09:00 - 2025-12-12 16:00
Location

优傲机器人(上海)
上海市普陀区长寿路309弄10号旭辉企业大厦19楼1901-1903,邮编: 200060

ur.china@universal-robots.com
+86 21 6132 6299
Language
Chinese, English
Price
12508 CNY per person
Seats
4 seats available out of 4
Trainer
FuNing Hu
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025