Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots (Shanghai) Ltd.
Room 1901-1903, 19th Floor, CIFI Tower, No. 10, Lane 309, Changshou Road
Putuo District, Shanghai, 200060, PRC

T: +86 21 6132 6299
ur.china@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Log in
Create account
Back to overview

INTERFACES TRAINING

Universal Robots Academy Shanghai

Key take-aways from this course

Programming fundamentals using Python
Programming fundamentals using URScript
Ethernet sockets communication
Client Interfaces (30001 – 30003)
Real Time Data Exchange (RTDE)
Remote procedure calls (XML/RPC)

Course description

Registration requires prior completion of Core Training.

By the end of the course, you will be able to communicate with the robot by sending or receiving data via 3rd party devices such as PLCs, Vision Systems, Industrial/Personal Computers, and server networks. This allows for more flexibility in application development as well as higher level customization of programming. There are multiple ways this can be accomplished: one using a separate programming language to send URScript via socket communication (using Client Interfaces), another establishing a connection to a server (XMLRPC), and the last using Real Time Data Exchange (RTDE) to establish a real-time connection for data transfer.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots, we believe that proper training is essential for getting your collaborative robots to perform at their full potential. That’s why we offer a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations worldwide—and we’re still expanding.

At Universal Robots Academy, we are committed to making sure our training courses meet your needs. We provide examples of how to implement your robot and how to utilize its features into your production most effectively.

Our trainers and training facilities undergo a rigorous process to ensure they meet the needs and satisfaction of our customers. We aim to set the gold standard in training and do everything we can to ensure participants get the most out of their training experience.

We look forward to seeing you at one of our training sessions soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the Training, the participant will be charged 50 % of the activity fee. In case of a participant not showing up for a Training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the Training. After this date, no further registrations will be accepted.


Register here
Please Log in or Create account to proceed.
* Registration deadline is 2025-07-19 00:00
* Cancellation deadline is 2025-07-19 00:00
Date & time
2025-07-22 09:30 - 2025-07-23 17:00
Location

优傲机器人(上海)
上海市普陀区长寿路309弄10号旭辉企业大厦19楼1901-1903,邮编: 200060

ur.china@universal-robots.com
+86 21 6132 6299
Language
Chinese
Price
5000 CNY plus VAT per person
Seats
8 seats available out of 8
Trainer
Trend Fan
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025