Free e-Learning Our Training Courses Webinars Video tutorials

Schmachtl GmbH
Pummererstraße 36
4020 Linz, Austria

T: +43 732 7646-0
office@schmachtl.at

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Log in
Create account
Back to overview

CORE TRAINING

Schmachtl GmbH

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 
 
 
 
 
 
 
 

Training provider

Schmachtl as a family owned company is partner for many well known manufacturing companies and service partner for the Austrian industry. As a distributor for Universal robots, we ensure that end users are optimally prepared for the implementation of automation tasks with a robot from Universal Robots.

That includes, the proper training on the robot system. Our training center conveys the necessary knowledge through hands-on trainings. The certified training environment and the didactic hardware setting prepares you for onsite work. A maximum of 2 participants per training station work through the respective modules oft he training.

Meals are provided in our training facilities in Linz.

We are look forward to welcoming your in our training center soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 20 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Core Training
When & Where 2025-07-30 08:30 - 2025-08-01 12:30

Schmachtl GmbH
Pummererstraße 36
4020 Linz
Austria

office@schmachtl.at
+43 732 7646-0


Language German

6 seats available out of 6
In-Class
Core Training
When & Where 2025-09-03 08:30 - 2025-09-05 12:30

Schmachtl GmbH
Pummererstraße 36
4020 Linz
Austria

office@schmachtl.at
+43 732 7646-0


Language German

6 seats available out of 6
In-Class
Core Training
When & Where 2025-10-15 08:30 - 2025-10-17 12:30

Schmachtl GmbH
Pummererstraße 36
4020 Linz
Austria

office@schmachtl.at
+43 732 7646-0


Language German

6 seats available out of 6

Register here
* Registration deadline is 2021-10-04 00:00
* Cancellation deadline is 2021-09-27 00:00
Other Training Options
Date & time
2021-10-11 12:30 - 2021-10-13 16:30
Location

Schmachtl GmbH
Pummererstraße 36
4020 Linz
Austria

office@schmachtl.at
+43 732 7646-0
Language
German
Price
1395 EUR plus VAT per person
Seats
0 seats available out of 4
Trainer
Ralph Sturm
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025