Free e-Learning Our Training Courses Webinars Video tutorials

Sanko Dengyo Co., Ltd.
広島市南区比治山本町6-5
732-0816 広島県, 日本

T: 082-278-2351
urtrainer@sumnet.co.jp

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

CORE TRAINING

Sanko Dengyo Co., Ltd.

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 
 
 
 
 
 
 
 

Training provider

Sanko Dengyo Co., Ltd. is a distributor of Universal Robots headquartered in Hiroshima. 

We are a company that sells Universal Robots and integrates robots systems.

Our trainers and training facilities are approved and certified by Universal Robots Academy, so we can provide you with quality training. 

We look forward to seeing you in training. 

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Core Training
When & Where 2025-10-23 10:00 - 2025-10-24 17:00

Sanko Dengyo Co., Ltd. / 三光電業株式会社
広島市南区比治山本町6-5
732-0816 広島県
日本

urtrainer@sumnet.co.jp
082-278-2351

Robot type e-Series

Language Japanese

4 seats available out of 4

Register here
* Registration deadline is 2025-10-08 00:00
* Cancellation deadline is 2025-10-08 00:00
Other Training Options
Date & time
2025-10-09 10:00 - 2025-10-10 17:00
Location

Sanko Dengyo Co., Ltd. / 三光電業株式会社
広島市南区比治山本町6-5
732-0816 広島県
日本

urtrainer@sumnet.co.jp
082-278-2351
Language
Japanese
Price
100000 JPY plus VAT per person
Seats
4 seats available out of 4
Trainer
近藤 純
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025