Free e-Learning Our Training Courses Webinars Video tutorials

Olympus Controls
13633 SW Industry Lane, Suite 100
Sherwood, OR 97140, USA

T: 503-582-8100
training@olympus-controls.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

CORE TRAINING

Olympus Controls

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

Training provider

Olympus Controls is an Engineering Services company that specializes in the integration of motion control, machine vision, and robotic technologies. We help our clients with the ideation of innovative and robust solutions; then we collaborate with them to take their machine automation solution from concept to reality. Bringing thousands of unique automation projects to market has helped us develop an extensive range of technology and industry‐process knowledge. These capabilities and know‐how enable our Automation Team to set the benchmark for machine automation solutions.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Class, the participant will not be charged. If cancellation is received less than 5 business days before the Class, the participant will be charged 50% of the training fee. In the case of a participant not showing up for a class without prior cancellation, the full amount will be charged. In the event that the Class is cancelled by Olympus Controls, a full refund of any paid amounts will be granted.

Please contact the trainer listed on this class or training@olympus-controls.com for cancellations.

 

Registration Policy

The Class will be open for registration up until 5 business days before the first day of the class. After this date, no further registrations will be accepted.

Completing this registration does NOT confirm your seat in the class. A quote will be sent to the provided email. Payment information must be received within 2 business days of the quote date. If payment information is not received your registration will be canceled and your hold on the seat will be released. Upon receipt of payment information, you are subject to the cancellation policy.

Other Training Options

In-Class
Core Training
When & Where 2026-01-15 8:30 AM - 2026-01-16 5:00 PM

Olympus Controls
6025 Commerce Dr.
Suite 550
Irving, TX 75063
USA

training@olympus-controls.com
503-582-8100

Robot type e-Series

Language English

8 seats available out of 8
In-Class
Core Training
When & Where 2026-01-19 9:00 AM - 2026-01-20 5:00 PM

Olympus Controls
19308 68th Ave S
STE 103
Kent, WA 98032

USA

training@olympus-controls.com
503-582-8100

Robot type e-Series

Language English

6 seats available out of 6
In-Class
Advanced Training
When & Where 2026-01-22 9:00 AM - 2026-01-23 5:00 PM

Olympus Controls
19308 68th Ave S
STE 103
Kent, WA 98032

USA

training@olympus-controls.com
503-582-8100

Robot type e-Series

Language English

6 seats available out of 6

Register here
* Registration deadline is 2024-04-29 12:00 AM
* Cancellation deadline is 2024-04-29 12:00 AM
Other Training Options
Date & time
2024-04-29 8:30 AM - 2024-04-30 5:00 PM
Location

Olympus Controls
6025 Commerce Dr.
Suite 550
Irving, TX 75063
USA

training@olympus-controls.com
503-582-8100
Language
English
Price
1000 USD per person
Seats
1 seat available out of 8
Trainer
Devon Harmon
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025