Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots A/S
Energivej 51
5260 Odense S, Denmark

T: +45 89 93 89 89
ur.cee@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Log in
Create account
Back to overview

SERVICE & TROUBLESHOOTING TRAINING

Universal Robots Academy Northern Europe

Key take-aways from this course

Diagnose and troubleshoot issues and fault codes on controller and robot arm
Exchange parts in both controller and robot arm on CB and e-series robots
Gain an extensive knowledge about the HW components and SW architecture of the UR cobot
Learn about the safety system in your UR cobot
Be efficient with troubleshooting and follow best practices
Perform all Service tasks in your UR cobot
Understand the different kinematic calibration methods

Course description

Through the completion of this course you will understand the background of Universal Robots and the hardware associated with the robots. 

This course will cover troubleshooting techniques and service procedures that are required when troubleshooting and repairing UR robots.

A large part of the course is practical assignments in a controlled environment, we ensure you can practice working on the robot, learn how to troubleshoot with our guidance and help at your disposal. 

 

REQUIREMENTS

Please note that you must have completed the Core Training to attend our Service and Troubleshooting course.

A basic understanding of electricity and troubleshooting.

 

 
 
 
 
 
 
 
 

Training provider

At Universal Robots, we believe that proper training is essential for getting your collaborative robots to perform at their full potential. That’s why we offer a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations worldwide—and we’re still expanding.

At Universal Robots Academy, we are committed to making sure our training courses meet your needs. We provide examples of how to implement your robot and how to utilize its features into your production most effectively.

Our trainers and training facilities undergo a rigorous process to ensure they meet the needs and satisfaction of our customers. We aim to set the gold standard in training and do everything we can to ensure participants get the most out of their training experience.

We look forward to seeing you at one of our training sessions soon.

Practical information

FAQs

What should I bring to the training?

Lunch will be provided all 3 days.

Safety shoes - alternatively we have a pair you can borrow.

 

Are there hotel recommendations?

Please let us know if you need assistance with hotel reservations. We can recommend the First Hotel Grand located right in the city centre, with whom we have a company discount: https://www.firsthotels.com/hotels/denmark/odense/first-hotel-grand/

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Log in or Create account to proceed.
* Registration deadline is 2025-11-06 00:00
* Cancellation deadline is 2025-11-06 00:00
Date & time
2025-11-12 09:00 - 2025-11-14 17:00
Location

Universal Robots A/S
Energivej 51
5260 Odense S
Denmark

ur.cee@universal-robots.com
+45 89 93 89 89
Language
English
Price
1495 EUR plus VAT per person
Seats
8 seats available out of 8
Trainer
Lasse Quist Dueholm
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025