Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots A/S
Energivej 51
5260 Odense S, Denmark

T: +45 89 93 89 89
ur.cee@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

ADVANCED TRAINING

Universal Robots Academy Northern Europe

Key take-aways from this course

Create and structure your programs in a professional manner
Work with multiple TCPs in a program
Track and coordinate the movement of the robot with conveyor belts
URScript programming language
Use the integrated force/torque sensor and force control capabilities for developing complex applications
Referencing and shift positions on different coordinate systems
Create a robot program using G-Code
Use Remote TCP with Linear, Circle and Toolpath Moves
Optional: Understand the path offset functionality

Course description

Registration requires prior completion of either In-class or Simulator-based Core Training.

We offer Advanced Training to deepen the knowledge you have gained from Core Training and to master more complex challenges when programming cobots. In this course, you will also apply theoretical content to practical tasks directly on the robot under the guidance of our certified trainers. This course is aimed at those who want to get to know sophisticated applications with their cobots in order to evaluate their implementation in their own production processes.

When you complete the Advanced Training, you will be able to fully understand and utilize all commands in the Universal Robots “User Interface”. You will get an overview of all functionalities in a real application context.  Possible areas of application for the robot become visible and methods of implementation become clear. Even complex applications can be implemented after advanced training through deep insights into URScript, Toolpath and Remote TCP. Conveyor tracking and advanced force control will also be explored in this training course.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots, we believe that proper training is essential for getting your collaborative robots to perform at their full potential. That’s why we offer a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations worldwide—and we’re still expanding.

At Universal Robots Academy, we are committed to making sure our training courses meet your needs. We provide examples of how to implement your robot and how to utilize its features into your production most effectively.

Our trainers and training facilities undergo a rigorous process to ensure they meet the needs and satisfaction of our customers. We aim to set the gold standard in training and do everything we can to ensure participants get the most out of their training experience.

We look forward to seeing you at one of our training sessions soon.

Practical information

FAQs

What should I bring to the training?

Lunch is provided on the 1st and 2nd day.

Interest in learning more about our robots. Everything else will be provided.

Are there hotel recommendations?

Please let us know if you need assistance with hotel reservations. We can recommend the First Hotel Grand located right in the city centre, with whom we have a company discount: https://www.firsthotels.com/hotels/denmark/odense/first-hotel-grand/

Cancellation Policy

If cancellation is received more than 10 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 10 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Sign in or Create account to proceed.
* Registration deadline is 2025-10-31 00:00
* Cancellation deadline is 2025-10-24 00:00
Date & time
2025-11-06 09:00 - 2025-11-07 17:00
Location

Universal Robots A/S
Energivej 51
5260 Odense S
Denmark

academy.ne@universal-robots.com
+45 89 93 89 89
Language
English
Price
1395 EUR plus VAT per person
Seats
11 seats available out of 12
Trainer
Carolina Gómez Salvatierra
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025