Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots A/S
Energivej 51
5260 Odense S, Denmark

T: +45 89 93 89 89
ur.cee@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

SAFETY TRAINING
NORTHERN EUROPE

Universal Robots Academy Northern Europe

Key take-aways from this course

Know the relationship between technically relevant legal regulations and rules
Get an overview of the 42/2006/EC (Machinery Directive)
Get familiar with the 9th regulation of the Product Safety Act
Understand the context and legal meanings of the relevant standards and legal regulations (EN ISO 10218 / EN ISO 13849 / TS 15066)
Know the relevant contents of the above mentioned standards and legal regulations

Course description

Safety is a mandatory legal requirement for robotic applications - as for any other type of machine. Collaborative robotics is changing the traditional paradigm in the use of industrial robots by making it possible to dispense with a safety enclosure under certain circumstances. Unlike traditional industrial robots, the required level of safety for human-robot collaboration is achieved by limiting the force and power the robot can exert in such a way that it does not cause injury in case of collision. The advantages of this type of collaboration are obvious: reduced space requirements, lower plant costs, higher productivity and higher quality of the manufactured products.

To put a collaborative solution into operation, it is necessary to comply with the European directives. This training is designed to help designers, manufacturers and users of machinery and all the personnel involved in this process to understand the requirements of the European Machinery Directive 2006/42/CE and the standards harmonized with it.

REQUIREMENTS

  • There are no requirement for this training. Nevertheless, we would recommend that you complete our Online Academy

DURATION

1 day

Day 1: 08:30 - 16:30

CONTENTS

  • Relationship between technically relevant legal regulations and technical rules
  • 42/2006/EC (Machinery Directive)
  • 9th Regulation to the Product Safety Law
  • EN ISO 12100
  • EN ISO 10218
  • EN ISO 13849
  • TS 15066
  • Correlations and legal significance of the above-mentioned standards and legal provisions
  • Relevant contents of the above-mentioned standards and legal regulations
  • Performance Level and Category
  • Enabling switch yes or no
  • Performing a risk assessment
  • Risk reduction in the context of risk assessment through security settings on UR robots
 
 
 
 
 
 
 
 
 
 
 
 

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to online training in multiple languages, as well as in-class training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Core Training
When & Where 2026-02-02 13:00 - 2026-02-04 17:00

Universal Robots A/S
Energivej 51
5260 Odense S
Denmark

academy.ne@universal-robots.com
+45 89 93 89 89

Robot type e-Series

Language English

12 seats available out of 12
In-Class
Advanced Training
When & Where 2026-02-05 09:00 - 2026-02-06 17:00

Universal Robots A/S
Energivej 51
5260 Odense S
Denmark

academy.ne@universal-robots.com
+45 89 93 89 89

Robot type e-Series

Language English

12 seats available out of 12
In-Class
PolyScope X Core Training
When & Where 2026-03-16 13:00 - 2026-03-18 17:00

Universal Robots A/S
Energivej 51
DK-5260 Odense S

academy@universal-robots.com
+45 89 93 89 89

Robot type e-Series

Language English

12 seats available out of 12

Register here
* Registration deadline is 2020-09-21 00:00
* Cancellation deadline is 2020-09-08 00:00
Other Training Options
Date & time
2020-09-22 08:30 - 2020-09-22 16:30
Location

Universal Robots A/S
Energivej 51
5260 Odense S
Denmark

academy.ne@universal-robots.com
+45 89 93 89 89
Language
English
Price
697 EUR plus VAT per person
Seats
1 seat available out of 6
Trainer
Andreas Schunkert
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025