Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots A/S
Energivej 51
5260 Odense S, Denmark

T: +45 89 93 89 89
ur.cee@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

CORE TRAINING NORTHERN EUROPE

Universal Robots Academy Northern Europe

Key take-aways from this course

Creating a Pick & Place application
Safety settings
Optimization of programs/applications
Autostart of programs
Program flow (If statements)
Palletizing (Palletizing Wizard)
Force function (simple)
Process applications with operator selection
Flexible redeployment (programming relative to a coordinate system)
Implementation plan
Online Resources

Course description

After the 2.5-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

 

REQUIREMENTS

Please note that you must have completed the Online Core Training to be able to sign up for the In-class Core Training.

 

 
 
 
 
 
 
 
 
 
 
 
 

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to online training in multiple languages, as well as in-class training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

IMPORTANT INFORMATION ABOUT THE CURRENT SITUATION IN CONNECTION WITH OUR TRAINING AND THE CORONAVIRUS (COVID-19)

Due to the Coronavirus (COVID-19) we have to take appropriate security measures in our trainings, about which we would like to inform you here:

  • You will not be allowed entrance, if any of the following applies to you:
    • You have been in a risk area within the past 14 days
    • You have any flu symptoms (colds, shortness of breath, cough and/or fever)
    • You share a household with someone who has any of the above symptoms
  • Before each training, each participant must complete a "Visitor Health Declaration". You can find this attached to this mail. Feel free to fill it out prior to your visit.
  • Participants and trainers must wash and disinfect their hands immediately after entering the UR office.
  • All participants are required to wear facemasks throughout the Universal Robots office and training center (these are provided by Universal Robots).
  • At the beginning of the training a short video with general rules of conduct (sneezing etiquette, etc.) will be shown.
  • A minimum distance of 1.5 m must be maintained between all participants and the trainer.
  • We have reduced the maximum number of participants to 5 per training to ensure a minimum distance of 1.5 m.
  • Where a minimum distance of 1.5 m is not possible, there are partition walls (e.g. between the training cells).
  • Each participant must work alone on his own training cell.
  • The training room and the training cells are disinfected before the training starts.
  • The training room is ventilated regularly.
  • A VNC server has been installed on each robot so that the trainer can assist the participants from his place.
  • The group is divided for lunch (3 x common room / 3 x training room)

 

FAQs

What should I bring to the training?

Usually, interest in our robots is sufficient. You will get the rest at the training.

Are there hotel recommendations?

Please let us know if you need assistance with hotel reservations. We can recommend the First Hotel Grand located right in the city centre, with whom we have a company discount: https://www.firsthotels.com/hotels/denmark/odense/first-hotel-grand/

Cancellation Policy

If cancellation is received more than 10 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 10 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Core Training
When & Where 2026-02-02 13:00 - 2026-02-04 17:00

Universal Robots A/S
Energivej 51
5260 Odense S
Denmark

academy.ne@universal-robots.com
+45 89 93 89 89

Robot type e-Series

Language English

12 seats available out of 12
In-Class
Advanced Training
When & Where 2026-02-05 09:00 - 2026-02-06 17:00

Universal Robots A/S
Energivej 51
5260 Odense S
Denmark

academy.ne@universal-robots.com
+45 89 93 89 89

Robot type e-Series

Language English

12 seats available out of 12
In-Class
PolyScope X Core Training
When & Where 2026-03-16 13:00 - 2026-03-18 17:00

Universal Robots A/S
Energivej 51
DK-5260 Odense S

academy@universal-robots.com
+45 89 93 89 89

Robot type e-Series

Language English

12 seats available out of 12

Register here
* Registration deadline is 2020-09-21 00:00
* Cancellation deadline is 2020-09-09 00:00
Other Training Options
Date & time
2020-09-23 13:00 - 2020-09-25 16:30
Location

Universal Robots A/S
Energivej 51
5260 Odense S
Denmark

academy.ne@universal-robots.com
+45 89 93 89 89
Language
English
Price
1395 EUR plus VAT per person
Seats
4 seats available out of 6
Trainer
Søren Poll Bendtsen
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025