Free e-Learning Our Training Courses Webinars Video tutorials

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler, Germany

T: +49 7721 995520
contact@next-robotics.de

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Log in
Create account
Back to overview

POLYSCOPE X CORE TRAINING

NEXT robotics GmbH & Co. KG

Key take-aways from this course

Configuring an application
Learn the programming basics
Understand and set up Safety settings
Creating a Pick & Place application
Working with program structure and logic
Optimization of programs and applications
Setting up Operator Screens
Applying force
Online Resources

Course description

Audience: This training is for newcomers to Universal Robots, who want to learn how to program using the PolyScope X software. 

After the 2-day course, you will have hands-on experience with a UR robot.
You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers).

You will be able to optimize a Pick & Place flow, work with Frames and Grids, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create Pick & Place, Grids, Force and other application programs.

 
 
 
 
 
 
 
 

Training provider

Welcome to NEXT robotics, your training center for practical and future-oriented training with Universal Robots in Mönchweiler! Our training center has been specially designed to meet the requirements of modern robotics and offers an optimal environment for your training experience.

In Mönchweiler, experienced trainers impact practical knowledge on the programming and use of collaborative robots from Universal Robots. 

Our training cells are equipped with a Universal Robots arm, two conveyor belts, an I/O simulator and a UR+ gripper to provide you with a realistic learning environment. Each cell is designed to accommodate a maximum of two participants to ensure individual attention and intensive exchange.

Our training courses not only enable you to master the operation of your Universal Robots with confidence, but also to exploit the full potential of automation for your individual requirements. 
We attach great importance to practical exercises to give you a smooth introduction to the world of collaborative robotics from Universal Robots.

Free coffee and cold drinks as well as lunch are provided for your well-being during the training.

Contact us now to find out more about our training courses with Universal Robots in Mönchweiler and secure your place. 

The company sees itself as a research-oriented sales and development office for innovative robot technology. 

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 20 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Log in or Create account to proceed.
* Registration deadline is 2025-10-10 00:00
* Cancellation deadline is 2025-10-03 00:00
Date & time
2025-10-21 09:00 - 2025-10-21 17:00
Location

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler
Germany

contact@next-robotics.de
+49 7721 995520
Language
German
Price
1200 EUR plus VAT per person
Seats
4 seats available out of 4
Trainer
Harry Korell, Dennis Huber
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025