Free e-Learning Our Training Courses Webinars Video tutorials

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler, Germany

T: +49 7721 995520
contact@next-robotics.de

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths
Sign in
Create account
Back to overview

ADVANCED TRAINING

NEXT robotics GmbH & Co. KG

Key take-aways from this course

Create and structure your programs in a professional manner
Work with multiple TCPs in a program
Track and coordinate the movement of the robot with conveyor belts
URScript programming language
Use the integrated force/torque sensor and force control capabilities for developing complex applications
Referencing and shift positions on different coordinate systems
Create a robot program using G-Code
Use Remote TCP with Linear, Circle and Toolpath Moves
Optional: Understand the path offset functionality

Course description

Registration requires prior completion of either In-class or Simulator-based Core Training.

We offer Advanced Training to deepen the knowledge you have gained from Core Training and to master more complex challenges when programming cobots. In this course, you will also apply theoretical content to practical tasks directly on the robot under the guidance of our certified trainers. This course is aimed at those who want to get to know sophisticated applications with their cobots in order to evaluate their implementation in their own production processes.

When you complete the Advanced Training, you will be able to fully understand and utilize all commands in the Universal Robots “User Interface”. You will get an overview of all functionalities in a real application context.  Possible areas of application for the robot become visible and methods of implementation become clear. Even complex applications can be implemented after advanced training through deep insights into URScript, Toolpath and Remote TCP. Conveyor tracking and advanced force control will also be explored in this training course.

 
 
 
 
 
 
 
 

Training provider

Welcome to NEXT robotics, your training center for practical and future-oriented training with Universal Robots in Mönchweiler! Our training center has been specially designed to meet the requirements of modern robotics and offers an optimal environment for your training experience.

In Mönchweiler, experienced trainers impact practical knowledge on the programming and use of collaborative robots from Universal Robots. 

Our training cells are equipped with a Universal Robots arm, two conveyor belts, an I/O simulator and a UR+ gripper to provide you with a realistic learning environment. Each cell is designed to accommodate a maximum of two participants to ensure individual attention and intensive exchange.

Our training courses not only enable you to master the operation of your Universal Robots with confidence, but also to exploit the full potential of automation for your individual requirements. 
We attach great importance to practical exercises to give you a smooth introduction to the world of collaborative robotics from Universal Robots.

Free coffee and cold drinks as well as lunch are provided for your well-being during the training.

Contact us now to find out more about our training courses with Universal Robots in Mönchweiler and secure your place. 

The company sees itself as a research-oriented sales and development office for innovative robot technology. 

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the Training, the participant will be charged 50 % of the activity fee. In case of a participant not showing up for a Training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 20 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
PolyScope 5 Core Training
When & Where 2026-07-13 13:00 - 2026-07-15 16:30

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler
Germany

contact@next-robotics.de
+49 7721 995520

Robot type e-Series

Language German

2 seats available out of 4
In-Class
Advanced Training
When & Where 2026-07-21 09:00 - 2026-07-22 17:00

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler
Germany

contact@next-robotics.de
+49 7721 995520

Robot type e-Series

Language German

4 seats available out of 4
In-Class
PolyScope 5 Core Training
When & Where 2026-11-09 13:00 - 2026-11-11 16:30

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler
Germany

contact@next-robotics.de
+49 7721 995520

Robot type e-Series

Language German

4 seats available out of 4

Register here
* Registration deadline is 2026-04-13 00:00
* Cancellation deadline is 2026-04-16 00:00
Other Training Options
Date & time
2026-04-21 09:00 - 2026-04-22 17:00
Location

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler
Germany

contact@next-robotics.de
+49 7721 995520
Language
German
Price
1200 EUR plus VAT per person
Seats
1 seat available out of 4
Trainer
Harry Korell, Dominik Weimer
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2026