Free e-Learning Our Training Courses Webinars Video tutorials

NEFF Automation
9325 Uptown Drive, Suite 100
Indianapolis, IN 46256, USA

T: 317-625-2334
URTraining@neffautomation.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Log in
Create account
Back to overview

CORE TRAINING

NEFF Automation

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 

Training provider

NEFF is a 4th generation, family-owned high-tech distributor. Our focus is helping our customers increase their competitiveness. We do that by selling only top-quality products, backed by a team of engineers that support those products and design custom automation solutions.

NEFF, as Authorized Training Partner, design our training courses to fit your needs. We give you examples on how you can implement your robot into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our training courses.

Practical information

Cancellation Policy

If cancellation is received more than 10 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 10 business days before the training, the participant will be charged 50% of the activity fee. Rescheduling must occur within 90 days, or the participant forfeits the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

If a Training is cancelled by the Training Provider, a full refund of any paid amount will be granted.

Registration Policy

The course will be open for registration until 5 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Core Training
When & Where 2025-08-12 8:30 AM - 2025-08-13 4:30 PM

NEFF Automation
6200 W. Donges Bay Rd, Suite 400
Mequon, WI 53092
USA

Phil Engle
pengle@neffautomation.com
260-403-6935

Robot type e-Series

Language English

3 seats available out of 4
In-Class
Core Training
When & Where 2025-08-19 8:30 AM - 2025-08-20 4:30 PM

NEFF Automation
9325 Uptown Drive, Suite 100
Indianapolis, IN 46256
USA

Phil Engle
pengle@neffautomation.com
(260) 403-6935

Robot type e-Series

Language English

4 seats available out of 6
In-Class
Advanced Training
When & Where 2025-08-21 8:30 AM - 2025-08-22 5:00 PM

NEFF Automation
9325 Uptown Drive, Suite 100
Indianapolis, IN 46256
USA

Phil Engle
pengle@neffautomation.com
(260) 403-6935

Robot type e-Series

Language English

5 seats available out of 6

Register here
* Registration deadline is 2024-09-17 12:00 AM
* Cancellation deadline is 2024-09-10 12:00 AM
Other Training Options
Date & time
2024-09-24 8:30 AM - 2024-09-25 4:30 PM
Location

NEFF Automation
6200 W. Donges Bay Rd, Suite 400
Mequon, WI 53092
USA

Phil Engle
pengle@neffautomation.com
260-403-6935
Language
English
Price
1000 USD per person
Seats
0 seats available out of 4
Trainer
Phil Engle
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025