Free e-Learning Our Training Courses Webinars Video tutorials

Müller Maschinentechnik
Felix-Wankel-Str. 11
52351 Düren, Germany

T: +49 (0) 2421 / 49548-0
training@mueller-maschinentechnik.de

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths
Sign in
Create account
Back to overview

PolyScope 5 Core Training

Müller Maschinentechnik

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2,5-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 
 
 
 

Training provider

We have been an official sales partner of Universal Robots for more than 10 years now. Consistent with our motto: Our success is the success of our customers, we have jointly supported many customers in their automation projects over the past years. Through our regional expert integration network and our many years of experience in robotics, we can offer you innovative and customized solutions.

Join us in the world of collaboration with collaborative robots, so-called COBOTS, from Universal Robots and let us convince you of the possibilities and advantages. To make it easier for you to get started with COBOTS, we offer you additional practical robot training courses in our certified training center. Within the training you will work together with our expert on the basics of COBOT programming and get the essential theoretical & practical know-how in dealing with the Universal Robots.

Are you interested in a training or would like to know more details? Then please contact us here. We are looking forward to the dialog with you.

Greetings from Düren!

Practical information

Cancellation Policy

If cancellation is received more than 10 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 10 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Sign in or Create account to proceed.
* Registration deadline is 2026-05-12 00:00
* Cancellation deadline is 2026-05-05 00:00
Date & time
2026-05-19 09:00 - 2026-05-21 14:00
Location

Müller Maschinentechnik
Felix-Wankel-Str. 11
52351 Düren
Deutschland

training@mueller-maschinentechnik.de
+49 (0) 2421 / 49548-0
Language
German
Price
1625 EUR plus VAT per person
Seats
5 seats available out of 6
Trainer
Nikolaus Thiessen
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2026