Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots Mexico SA de CV
Bernardo Quintana No. 300, Torre 57, Piso 11
QRO 76090 Querétaro, Mexico

T:
trainings.mx@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Log in
Create account
Back to overview

TRAINER CERTIFICATION TRAINING COST INCLUDES YOUR PASS TO A CORE TRAINING (SIMULATOR BASED OR IN-CLASS) PLEASE ASK YOUR AUTHORIZED DISTRIBUTOR

Universal Robots Academy Mexico

Key take-aways from this course

Understand what the UR Training Methodology is
Facilitation Skills
What makes a good training?
How to motivate
How do people learn
How to use UR Training Materials
Practice Hands-On Training Skills

Course description

Partners of Universal Robots can become an Authorized Training Partner (ATP) to offer certified training at their certified facility. A prerequisite for this is the provision of a suitable trainer who undergoes the certification process, which includes participation in the Online Academy, Core, and finally the Trainer Certification Training.

The Trainer Certification Training is a 3-day course in which the participants will learn the UR Training Methodology, or how to L.A.F.F. The focus of the training methodology is to guide both the development and delivery of Universal Robots’ trainings. At the end of this course participants will understand L.A.F.F. and will have hands-on experience in implementing L.A.F.F. principles through class discussions, presentations, and exercises.

Please make sure you have submitted the Trainer Application form you should have received from your trainer, you´ll also receive a copy of the form in the confirmation email after your registration. Also included in the confirmation emails is a “Trainer guide”, covering the UR Training Methodology”, that you need to read and understand before the training and a one-page document showing your steps to become a UR certified trainer.

You must have completed the UR Academy free e-Learning Core Track and have attended a certified Core Training before attending this training.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations around the world – and still expanding the field.

We strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Advanced Training
When & Where 2025-07-29 09:00 - 2025-07-30 18:00

Universal Robots Mexico SA de CV
Bernardo Quintana No. 300
Torre 57, Piso 11
Querétaro, QRO 76090
Mexico

trainings.mx@universal-robots.com

Robot type e-Series

Language Spanish (Mexico)

5 seats available out of 12
In-Class
Service & Troubleshooting Training
When & Where 2025-09-09 09:00 - 2025-09-11 17:00

Universal Robots Mexico SA de CV
Bernardo Quintana No. 300
Torre 57, Piso 11
Querétaro, QRO 76090
Mexico

trainings.mx@universal-robots.com

Robot type CB3 + e-Series

Language Spanish (Mexico)

12 seats available out of 12
In-Class
Core Training
When & Where 2025-10-28 09:00 - 2025-10-30 15:00

Universal Robots Mexico SA de CV
Bernardo Quintana No. 300
Torre 57, Piso 11
Querétaro, QRO 76090
Mexico

trainings.mx@universal-robots.com

Robot type e-Series

Language Spanish (Mexico), Spanish

11 seats available out of 12

Register here
* Registration deadline is 2023-03-10 00:00
* Cancellation deadline is 2023-03-10 00:00
Other Training Options
Date & time
2023-03-15 09:00 - 2023-03-17 17:00
Location

Universal Robots Mexico SA de CV
Bernardo Quintana No. 300
Torre 57, Piso 11
Querétaro, QRO 76090
Mexico

trainings.mx@universal-robots.com
Language
Spanish (Mexico)
Price
1700 USD plus VAT per person
Seats
3 seats available out of 8
Trainer
Hector Salazar Rojas
Robot type
CB3 + e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025