Free e-Learning Our Training Courses Webinars Video tutorials

Teradyne Inc.
Corporate Headquarters, 600 Riverpark Drive
North Reading, MA 01864, USA

T: +1 844-462-6268
academy.na@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Log in
Create account
Back to overview

UR Application Workshop

Universal Robots Academy Massachusetts

Key take-aways from this course

Work on your own specific application program with guidance from a UR Application Engineer
Bring your own equipment/parts to test with an e-Series robot
Program common robot applications (screwdriving, robotic vision system, palletizing etc.)
Program applications of different complexity levels (Example: Fixturing parts -> Vision system)

Course description

Fast-track your way to an automated solution with Universal Robots. This 1-day lab provides the opportunity to bring customer equipment to trial with Universal Robots under the guidance of a Universal Robots Application Engineer. After the 1-day technical workshop, students will have industry specific hands-on experience integrating various equipment alongside Universal Robots. Students also have the choice to program existing applications with Universal Robots' own lab equipment and parts, including, but not limited to - vision systems, screw driving, palletizing, machine tending, etc. Return back to your application with confidence.

If you do not wish to bring specific hardware to practice with, we offer the following hardware options at our lab. 

  • Robotique AX Palletizer
  • Cognex vision
  • Estic nut runner
  • SICK area scanner 

We have the following Universal Robots models at our lab. 

  • UR5e
  • UR10e
  • UR16e
  • UR3e
  • UR20 available upon request. 

Once registered for the class, a Universal Robots Application Engineer will be in contact to understand what specific hardware you will be bringing to the lab to best accommodate your needs.

You must have completed the UR Core Training before attending this training.  

 
 
 
 
 
 
 
 

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Core Training
When & Where 2025-06-03 9:00 AM - 2025-06-04 5:00 PM

Teradyne Inc.
Corporate Headquarters
600 Riverpark Drive
North Reading, MA 01864
USA

academy.na@universal-robots.com
+1 844-462-6268

Robot type e-Series

Language English

5 seats available out of 8
In-Class
Interfaces Training
When & Where 2025-06-12 9:00 AM - 2025-06-12 5:00 PM

Teradyne Inc.
Corporate Headquarters
600 Riverpark Drive
North Reading, MA 01864
USA

academy.na@universal-robots.com
+1 844-462-6268


Language English

5 seats available out of 8
In-Class
Core Training
When & Where 2025-07-08 9:00 AM - 2025-07-09 5:00 PM

Teradyne Inc.
Corporate Headquarters
600 Riverpark Drive
North Reading, MA 01864
USA

academy.na@universal-robots.com
+1 844-462-6268

Robot type e-Series

Language English

8 seats available out of 8

Register here
* Registration deadline is 2024-11-21 12:00 AM
* Cancellation deadline is 2024-11-21 12:00 AM
Other Training Options
Date & time
2024-11-22 9:00 AM - 2024-11-22 5:00 PM
Location

Teradyne Inc.
Corporate Headquarters
600 Riverpark Drive
North Reading, MA 01864
USA

academy.na@universal-robots.com
+1 844-462-6268
Language
English
Price
500 USD per person
Seats
2 seats available out of 4
Trainer
Jasmin Marwad
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025