Cursos online gratuitos Nossos cursos Webinars Vídeo Aulas

Teradyne Inc.
Corporate Headquarters, 600 Riverpark Drive
North Reading, MA 01864, USA

T: +1 844-462-6268
academy.na@universal-robots.com

Fechar
Choose your language
 
  • Nossos cursos
    Todos os treinamentos
    Consulte o nosso catálogo completo de cursos. Aqui você encontrará todos os cursos disponíveis nas categorias de treinamento presencial e virtual.

    Todos os cursos são realizados por instrutores certificados da Universal Robots ou por parceiros de treinamento autorizados em todo o mundo.
    Treinamento presencial - Liderado por instrutor
    Os cursos de treinamento são ministrados nas instalações da Universal Robots ou por parceiros de treinamento autorizados em suas instalações.
    Treinamento com base em simuladores - Liderado por instrutor NEW
    Os cursos de treinamento são ministrados virtualmente em ambiente simulado. O acesso a um robô real não é necessário para participar.
    Treinamento virtual - Liderado por instrutor
    Os cursos de treinamento são ministrados virtualmente exigindo acesso a um robô real em sua instalação.
  • Cursos online gratuitos
  • Vídeo Aulas
  • Educação
  • Trilhas de aprendizado Novo
Entrar
Criar conta
Voltar para a visão geral

PolyScope X Core Training

Universal Robots Academy Massachusetts

Key take-aways from this course

Configuring an application
Learn the programming basics
Understand and set up Safety settings
Creating a Pick & Place application
Working with program structure and logic
Optimization of programs and applications
Setting up Operator Screens
Applying force
Online Resources

Course description

Audience: This training is for newcomers to Universal Robots, who want to learn how to program using the PolyScope X software. 

After the 2-day course, you will have hands-on experience with a UR robot.
You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers).

You will be able to optimize a Pick & Place flow, work with Frames and Grids, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create Pick & Place, Grids, Force and other application programs.

Training provider

At Universal Robots, we believe that proper training is essential for getting your collaborative robots to perform at their full potential. That’s why we offer a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations worldwide—and we’re still expanding.

At Universal Robots Academy, we are committed to making sure our training courses meet your needs. We provide examples of how to implement your robot and how to utilize its features into your production most effectively.

Our trainers and training facilities undergo a rigorous process to ensure they meet the needs and satisfaction of our customers. We aim to set the gold standard in training and do everything we can to ensure participants get the most out of their training experience.

We look forward to seeing you at one of our training sessions soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Entrar or Criar conta to proceed.
* Registration deadline is 2026-05-11 00:00
* Cancellation deadline is 2026-05-12 00:00
Date & time
2026-05-19 09:00 - 2026-05-20 17:00
Location

Teradyne Inc.
Corporate Headquarters
600 Riverpark Drive
North Reading, MA 01864
USA

academy.na@universal-robots.com
+1 844-462-6268
Language
English
Price
1200 USD per person
Seats
8 seats available out of 8
Trainer
Phillip Grambo
Robot type
UR Series
Click to copy course link
Facebook LinkedIn

Quantos participantes irão se inscrever no curso?

  • Termos e Condições
    Política de Privacidade
    Política de Cookies
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025