Free e-Learning Our Training Courses Webinars Video tutorials

KWETB
Advanced Manufacturing Centre of Excellence, Unit A12, M4 Business Park
Celbridge W23 YK2V, Kildare, Ireland

T: 087 0967146
skills@kwetb.ie

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Log in
Create account
Back to overview

CORE TRAINING

KWETB

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2.5-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimise a pick and place flow, perform palletisation, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletisation, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 
 
 
 
 
 
 
 

Training provider

Kildare and Wicklow Education and Training Board (hereinafter referred to as Kildare and Wicklow ETB) was established under the Education and Training Boards Act, 2013 and is responsible and accountable for the proper direction and control of its functions under the Act in the region. Kildare and Wicklow ETB is the driving force of education and training in both countries, providing high quality services which are innovative, responsive and inclusive. 

 

Kildare and Wicklow ETB's target clients are learners in our schools, colleges, training centres and community settings, applicants under the various learner support schemes administered by Kildare and Wicklow ETB such as Youth Service Providers, Community Education and Training Groups, Voluntary Community Organisations and Communities throughout the locality. 

 

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 20 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
* Registration deadline is 2025-03-06 00:00
* Cancellation deadline is 2025-03-06 00:00
Date & time
2025-11-03 09:00 - 2025-11-05 13:00
Location

KWETB
Advanced Manufacturing Centre of Excellence, Unit A12, M4 Business Park
Celbridge W23 YK2V
Kildare
Ireland

skills@kwetb.ie
087 0967146
Language
English
Seats
12 seats available out of 12
Trainer
Vanessa Loiola
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025