e-Learning gratuit Training-urile noastre Webinaruri Tutoriale video

JUGARD + KÜNSTNER GMBH
Weidentalstr. 45
90518 Altdorf bei Nürnberg, Germany

T: +49 9187 93669-66
schulung@jk.de

Închidere
Choose your language
 
  • Training-urile noastre
    Toate training-urile
    Răsfoiți catalogul nostru complet de cursuri de pregătire. Aici veți găsi toate cursurile disponibile în categoriile de Training în clasă și virtual.

    Toate cursurile de training sunt ținute de către traineri certificați din sediile Universal sau de către Parteneri de training autorizați în întreaga lume.
    Training în clasă - Condus de instructor
    Cursuri de training desfășurate la sediile Universal Robots sau de către Parteneri de training autorizați la sediile acestora.
    Training pe simulator - Condus de instructor NEW
    Cursuri de training desfășurate virtual într-un mediu simulat Pentru participare este necesar accesul la un robot real.
    Training virtual - Condus de instructor
    Cursuri de training desfășurate virtual care necesită acces la un robot real la sediul lor.
  • e-Learning gratuit
  • Tutoriale video
  • Educație
  • Căi de învățare Nou
Conectare
Creare cont
Înapoi la prezentarea generală

Core Training (e-Series)
Gera

JUGARD + KÜNSTNER GMBH

Key take-aways from this course

Creating a Pick & Place application
Configuration of the safety settings
Optimization of programs/applications
Autostart of programs
Program flow (If statements)
How to use and configure the palletizing wizard (Palletizing Wizard)
How to use and configure the force function (simple)
Setup a process application with operator selection
Flexible redeployment (programming relative to a coordinate system)
How to create an implementation plan
Overview to the available online Resources

Course description

After completion of our Online Academy, the 2.5-day CORE TRAINING offers you the opportunity to deepen your knowledge on a real Cobot and acquire the basic programming skills. Under the guidance of our certified trainers you will learn how to program various applications on realistically equipped training cells. In our CORE TRAINING, you will program the robot several times and implement common applications with the integration of conveyor belts, sensors and grippers.

This training is the right one for you if you want to learn how to program an UR robot in a practical way and how to realize the most common applications after the UR Online Academy. It is also useful for those who want to experiment with the robot's capabilities in order to evaluate its application possibilities in their own production processes.

REQUIREMENTS:

- Successful completion of the UR Online Academy

 
 
 
 
 
 
 
 
 
 
 
 

Training provider

We at Jugard+Künstner are a long-standing partner of Universal Robots with wide-ranging services and experience in the field of automation. It is our goal to train users at our three locations so that they can recognise the full potential of Universal Robots Cobots and successfully implement automation in their own companies.  

As a certified training partner we are part of the Universal Robots training programme. In Unterföhring, Altdorf near Nuremberg and Gera we offer you a modern and air-conditioned training environment with practical training stations.

As a participant, you will not only get to know the functions with the help of practical exercises on a Cobot, but also receive many helpful tips from our experienced and practice-related training instructors. After the training you will be able to use your Cobot safely, independently and autonomously.

For the practical realisation of the contents, modern training stations have been set up, each with a maximum of two participants. Each station is equipped with a universal robot, two conveyor belts, an I/O simulator and UR+ grippers. Catering is also provided. Coffee, drinks and lunch are provided at no extra cost.

We look forward to seeing you soon at one of our trainings.

Practical information

 

FAQs

Are there hotel recommendations?

Our hotel recommendations for Gera:

www.victors.de (2,1 km)
www.accorhotels.com (2,1 km)
www.hotel4you.de (2,8 km)

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 2 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Training de bază
When & Where 2025-07-15 10:00 - 2025-07-17 14:00

JUGARD + KÜNSTNER GMBH
Untermhäuser Straße 59c
07548 Gera
Germany

schulung@jk.de
+49 9187 93669-66

Tipul robotului e-Series

Language German

8 seats available out of 8
In-Class
Training de bază
When & Where 2025-07-15 10:00 - 2025-07-17 14:00

JUGARD + KÜNSTNER GMBH
Beta-Straße 10E
85774 Unterföhring
Germany

schulung@jk.de
+49 9187 93669-66

Tipul robotului e-Series

Language German

5 seats available out of 8
In-Class
Training de bază
When & Where 2025-07-22 10:00 - 2025-07-24 14:00

JUGARD + KÜNSTNER GMBH
Weidentalstr. 45
90518 Altdorf bei Nürnberg
Germany

schulung@jk.de
+49 9187 93669-66

Tipul robotului e-Series

Language German

1 seat available out of 8

Register here
* Registration deadline is 2025-01-16 00:00
* Cancellation deadline is 2025-01-14 00:00
Other Training Options
Date & time
2025-01-21 10:00 - 2025-01-23 14:00
Location

JUGARD + KÜNSTNER GMBH
Untermhäuser Straße 59c
07548 Gera
Germany

schulung@jk.de
+49 9187 93669-66
Language
German
Price
1500 EUR plus VAT per person
Seats
2 seats available out of 8
Trainer
Marcel Schäffner
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

Câți participanți doriți să înscrieți?

  • Termeni și condiții
    Politica noastră de confidențialitate
    Politica de utilizare a cookie-urilor
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025