Free e-Learning Our Training Courses Webinars Video tutorials

JUGARD + KÜNSTNER GMBH
Weidentalstr. 45
90518 Altdorf bei Nürnberg, Germany

T: +49 9187 93669-66
schulung@jk.de

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Log in
Create account
Back to overview

CORE TRAINING (e-Series)
Unterföhring

JUGARD + KÜNSTNER GMBH

Key take-aways from this course

Creating a Pick & Place application
Configuration of the safety settings
Optimization of programs/applications
Autostart of programs
Program flow (If statements)
How to use and configure the palletizing wizard (Palletizing Wizard)
How to use and configure the force function (simple)
Setup a process application with operator selection
Flexible redeployment (programming relative to a coordinate system)
How to create an implementation plan
Overview to the available online Resources

Course description

After completion of our Online Academy, the 2.5-day CORE TRAINING offers you the opportunity to deepen your knowledge on a real Cobot and acquire the basic programming skills. Under the guidance of our certified trainers you will learn how to program various applications on realistically equipped training cells. In our CORE TRAINING, you will program the robot several times and implement common applications with the integration of conveyor belts, sensors and grippers.

This training is the right one for you if you want to learn how to program an UR robot in a practical way and how to realize the most common applications after the UR Online Academy. It is also useful for those who want to experiment with the robot's capabilities in order to evaluate its application possibilities in their own production processes.

REQUIREMENTS:

- Successful completion of the UR Online Academy

 
 
 
 
 
 

Training provider

We at Jugard+Künstner are a long-standing partner of Universal Robots with wide-ranging services and experience in the field of automation. It is our goal to train users at our three locations so that they can recognise the full potential of Universal Robots Cobots and successfully implement automation in their own companies.  

As a certified training partner we are part of the Universal Robots training programme. In Unterföhring, Altdorf near Nuremberg and Gera we offer you a modern and air-conditioned training environment with practical training stations.

As a participant, you will not only get to know the functions with the help of practical exercises on a Cobot, but also receive many helpful tips from our experienced and practice-related training instructors. After the training you will be able to use your Cobot safely, independently and autonomously.

For the practical realisation of the contents, modern training stations have been set up, each with a maximum of two participants. Each station is equipped with a universal robot, two conveyor belts, an I/O simulator and UR+ grippers. Catering is also provided. Coffee, drinks and lunch are provided at no extra cost.

We look forward to seeing you soon at one of our trainings.

Practical information

 

FAQs

Are there hotel recommendations?

Our hotel recommendations for Munich-Unterfoehring:
www.bestwestern.de (0,7 km)
www.allwetteranlage.de (2,5 km)

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 2 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Log in or Create account to proceed.
* Registration deadline is 2025-10-24 00:00
* Cancellation deadline is 2025-10-21 00:00
Date & time
2025-10-28 10:00 - 2025-10-30 14:00
Location

JUGARD + KÜNSTNER GMBH
Beta-Straße 10E
85774 Unterföhring
Germany

schulung@jk.de
+49 9187 93669-66
Language
German
Price
1500 EUR plus VAT per person
Seats
4 seats available out of 8
Trainer
Tobias Brugger
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025