Key take-aways from this course











Course description
After completion of our Online Academy, the 2.5-day CORE TRAINING offers you the opportunity to deepen your knowledge on a real Cobot and acquire the basic programming skills. Under the guidance of our certified trainers you will learn how to program various applications on realistically equipped training cells. In our CORE TRAINING, you will program the robot several times and implement common applications with the integration of conveyor belts, sensors and grippers.
This training is the right one for you if you want to learn how to program an UR robot in a practical way and how to realize the most common applications after the UR Online Academy. It is also useful for those who want to experiment with the robot's capabilities in order to evaluate its application possibilities in their own production processes.
REQUIREMENTS:
- Successful completion of the UR Online Academy
Training provider
We at Jugard+Künstner are a long-standing partner of Universal Robots with wide-ranging services and experience in the field of automation. It is our goal to train users at our three locations so that they can recognise the full potential of Universal Robots Cobots and successfully implement automation in their own companies.
As a certified training partner we are part of the Universal Robots training programme. In Unterföhring, Altdorf near Nuremberg and Gera we offer you a modern and air-conditioned training environment with practical training stations.
As a participant, you will not only get to know the functions with the help of practical exercises on a Cobot, but also receive many helpful tips from our experienced and practice-related training instructors. After the training you will be able to use your Cobot safely, independently and autonomously.
For the practical realisation of the contents, modern training stations have been set up, each with a maximum of two participants. Each station is equipped with a universal robot, two conveyor belts, an I/O simulator and UR+ grippers. Catering is also provided. Coffee, drinks and lunch are provided at no extra cost.
We look forward to seeing you soon at one of our trainings.
Practical information
FAQs
Are there hotel recommendations?
Our hotel recommendations for Altdorf:
www.nuernberger-hof-altdorf.de (1,5 km)
www.alte-nagelschmiede.com (1,5 km)
www.matchpoint-wellfit.com (2 km)
www.landgasthof-hotel-gentner.de (17 km)
www.lindenhof-berg.de (10 km)
Cancellation Policy
If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.
In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.
Registration Policy
The Trainings will be open for registration up until 2 business days before the first day of the training. After this date, no further registrations will be accepted.
JUGARD + KÜNSTNER GMBH
Weidentalstr. 45
90518 Altdorf bei Nürnberg
Germany
schulung@jk.de
+49 9187 93669-66