Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots A/S, Japan
Shiba 2 Chome Building, 14F, 2-28-8, Shiba, Minato-ku
Tokyo 105-0014, Japan

T: 03 3452 1202
ur.japan@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths
Sign in
Create account
Back to overview

Robot Safety Features and Functions Training

Universal Robots Academy Japan

Key take-aways from this course

Safe Robot Management: Understand and apply essential safety concepts.
Utilize Safety Features: Learn to use the robot's safety features to create safer applications.
Streamline Safety Approvals: Know when to use built-in safety functions versus additional equipment to expedite the safety approval process.

Course description

In this intensive 2-day course, you will explore all the built-in safety features of a UR robot and gain hands-on experience. By the end of the course, you will be equipped to:

  • Implement safety features effectively, saving both time and money.
  • Determine the appropriate use of safety features versus additional safety equipment.
  • Integrate extra safety equipment when necessary.

This course will prepare you to return to your own robot and develop safer applications independently.

Note: This course does not cover ISO standards or safety legislation. Completion of the UR Academy Core Training is a prerequisite for this course.

Training provider

At Universal Robots, we believe that proper training is essential for getting your collaborative robots to perform at their full potential. That’s why we offer a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations worldwide—and we’re still expanding.

At Universal Robots Academy, we are committed to making sure our training courses meet your needs. We provide examples of how to implement your robot and how to utilize its features into your production most effectively.

Our trainers and training facilities undergo a rigorous process to ensure they meet the needs and satisfaction of our customers. We aim to set the gold standard in training and do everything we can to ensure participants get the most out of their training experience.

We look forward to seeing you at one of our training sessions soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 14 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Sign in or Create account to proceed.
* Registration deadline is 2026-09-17 00:00
* Cancellation deadline is 2026-09-17 00:00
Date & time
2026-10-01 09:00 - 2026-10-02 17:00
Location

Universal Robots A/S, Japan
東京都港区芝2-28-8 芝二丁目ビル14F
日本

ur.japan@universal-robots.com
03-3452-1202
Language
Japanese
Price
100000 JPY per person
Seats
12 seats available out of 12
Trainer
Takaaki Takeshita
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2026