e-Learning gratuit Training-urile noastre Webinaruri Tutoriale video

Inaba Denki Sangyo Co., Ltd.
4-11-6, Chuo Nittochi Tanimachi Building 3F, Tanimachi, Chuo-ku
540-0012 Osaka, Japan

T: 06-7669-1781
Robot_support@gr-inaba.com

Închidere
Choose your language
 
  • Training-urile noastre
    Toate training-urile
    Răsfoiți catalogul nostru complet de cursuri de pregătire. Aici veți găsi toate cursurile disponibile în categoriile de Training în clasă și virtual.

    Toate cursurile de training sunt ținute de către traineri certificați din sediile Universal sau de către Parteneri de training autorizați în întreaga lume.
    Training în clasă - Condus de instructor
    Cursuri de training desfășurate la sediile Universal Robots sau de către Parteneri de training autorizați la sediile acestora.
    Training pe simulator - Condus de instructor NEW
    Cursuri de training desfășurate virtual într-un mediu simulat Pentru participare este necesar accesul la un robot real.
    Training virtual - Condus de instructor
    Cursuri de training desfășurate virtual care necesită acces la un robot real la sediul lor.
  • e-Learning gratuit
  • Tutoriale video
  • Educație
  • Căi de învățare Nou
Conectare
Creare cont
Înapoi la prezentarea generală

CORE TRAINING

Inaba Denki Sangyo Co., Ltd.

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 
 
 
 
 
 
 
 
 
 
 
 
 
 

Training provider

INABA DENKI SANGYO Co., LTD

Industrial Machinery Division

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 10 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Conectare or Creare cont to proceed.
* Registration deadline is 2025-08-12 12:00 AM
* Cancellation deadline is 2025-08-20 12:00 AM
Date & time
2025-08-28 9:30 AM - 2025-08-29 5:00 PM
Location

因幡電機産業株式会社
大阪府大阪市中央区谷町4-11-6 中央日土地谷町ビル 3F
540-0012 大阪
日本

Robot_support@gr-inaba.com
06-7669-1781
Language
Japanese
Price
100000 JPY plus VAT per person
Seats
4 seats available out of 4
Trainer
谷口 委宏
Click to copy course link
Facebook LinkedIn

Câți participanți doriți să înscrieți?

  • Termeni și condiții
    Politica noastră de confidențialitate
    Politica de utilizare a cookie-urilor
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025