Free e-Learning Our Training Courses Webinars Video tutorials

HMI-MBS
22 Route de Gien
45110 Saint Martin d'Abbat, France

T:
contact@hmi-mbs.fr

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

ADVANCED TRAINING
HMI-MBS

HMI-MBS

Key take-aways from this course

Create and structure your programs in a professional manner
In-depth knowledge of functions in UR User Interface
URScript programming language
Work with variable positions and multiple TCPs
Referencing and shift positions on different coordinate systems for e.g. artificial vision applications
Track and coordinate the movement of the robot with conveyor belts
Use the integrated force/torque sensor for developing complex applications using the force feedback

Course description

Registration requires prior completion of In-Class Core Training.

When you complete the Advanced course, you will be able to fully understand and utilize all commands in the Universal Robots “User Interface”. You will also be able to better optimize your application and reduce the number of waypoints used by utilizing variable waypoints and user defined features. The latter feature can assist you to align the movement of the robot to the installation or environment. Conveyor tracking and advanced force control will also be explored in this training course. This course enables every developer to deploy applications that account for more environmental variables.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to online training in multiple languages, as well as in-class training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the Training, the participant will be charged 50 % of the activity fee. In case of a participant not showing up for a Training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Operator (Hands On) Training
When & Where 2025-10-06 09:00 - 2025-10-06 17:00

HMI-MBS
27 Route de Rochevreux
45110 Saint Martin d'Abbat
France

contact@hmi-mbs.fr

Robot type e-Series

Language French

8 seats available out of 8
In-Class
Core Training
When & Where 2025-10-13 09:00 - 2025-10-14 17:30

HMI-MBS
27 Route de Rochevreux
45110 Saint Martin d'Abbat
France

contact@hmi-mbs.fr

Robot type e-Series

Language French

3 seats available out of 8
In-Class
Advanced Training
When & Where 2025-10-15 09:00 - 2025-10-16 17:00

HMI-MBS
27 Route de Rochevreux
45110 Saint Martin d'Abbat
France

contact@hmi-mbs.fr


Language French

5 seats available out of 8

Register here
* Registration deadline is 2020-07-30 00:00
* Cancellation deadline is 2020-07-30 00:00
Other Training Options
Date & time
2020-08-05 09:00 - 2020-08-06 17:00
Location

HMI-MBS
27 Route de Rochevreux
45110 Saint Martin d'Abbat
France

contact@hmi-mbs.fr
Language
French
Price
1200 EUR plus VAT per person
Seats
3 seats available out of 3
Trainer
Julien Hamon
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025