Free e-Learning Our Training Courses Webinars Video tutorials

FPE Automation
80 Gordon St
Elk Grove Village, IL 60007, USA

T:
acd@fpeautomation.com, jennifer.muzzo@fpeautomation.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Log in
Create account
Back to overview

AUTHORIZED CORE TRAINING FPE AUTOMATION

FPE Automation

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After attending this 2-day factory-authorized course, you will have the hands-on experience with a UR robot that you need in order to feel comfortable with key aspects of operating one. You will have programmed the robot several times to perform common tasks, including the operation of many peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and be made aware of the additional resources available to you both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other application programs on your own.

Please note that you must have completed the prerequisite Online Core Training prior to attending. 

 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 

Training provider

FPE Automation, established in 1963, is an award-winning, stocking, premier supplier of top-tier industrial automation products in the Midwestern United States.

With authorized Universal Robots training centers in Elk Grove Village, Illinois and Sunset Hills, Missouri, FPE Automation provides convenient access to certified classroom training approved by Universal Robots in both the greater Chicagoland and St. Louis regions. Our CORE training has helped countless businesses. Our instructors are among the industry’s most knowledgeable and helpful partners. They can help you to unleash the potential of your collaborative robots.

We look forward to seeing you in one of our training courses soon.

Practical information

Cancellation Policy

The authorized purchaser for your company will be required to accept/sign a copy of the course cancellation policy. It states that if cancellation is received more than 10 business days before the first day of training, a full refund will be granted. If cancellation is received less than 10 business days before the training, the participant will be charged 50% of the activity fee. Rescheduling must occur within 90 days, or the participant forfeits the activity fee. In case of a participant not showing up for training without prior cancellation, the full amount will be charged.

If training is canceled by the training provider, a full refund of any paid amount will be granted.

Registration Policy

The course will be open for registration until 5 business days before the first day of the training. After this date, no further registrations will be accepted.

Out-of-town Guests

Attendees requiring a hotel stay can receive a discounted rate at the DoubleTree Hotel in nearby Arlington Heights. Use corporate code 0002740400 or book using this link.

Other Training Options

In-Class
Core Training
When & Where 2025-08-20 9:00 AM - 2025-08-21 5:00 PM

FPE Automation
80 Gordon St
Elk Grove Village, IL 60007
USA

acd@fpeautomation.com


Language English

12 seats available out of 12
In-Class
Core Training
When & Where 2025-10-08 9:00 AM - 2025-10-09 5:00 PM

FPE Automation
80 Gordon St
Elk Grove Village, IL 60007
USA

acd@fpeautomation.com


Language English

12 seats available out of 12
In-Class
Core Training
When & Where 2025-12-03 9:00 AM - 2025-12-04 5:00 PM

FPE Automation
80 Gordon St
Elk Grove Village, IL 60007
USA

acd@fpeautomation.com


Language English

12 seats available out of 12

Register here
* Registration deadline is 2022-03-02 12:00 AM
* Cancellation deadline is 2022-02-17 12:00 AM
Other Training Options
Date & time
2022-03-02 9:00 AM - 2022-03-03 4:30 PM
Location

FPE Automation
80 Gordon St
Elk Grove Village, IL 60007
USA

acd@fpeautomation.com
Language
English
Price
1000 USD per person
Seats
0 seats available out of 6
Trainer
Leena Antony
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025