e-Learning gratuit Training-urile noastre Webinaruri Tutoriale video

SYSAXES / EXPERT ROBOTIQUE
Zone Industrielle Technoland 2, 230, rue du Chanoit
25490 Allenjoie, France

T: +33(0)3 63 38 80 11
formation@sysaxes.com

Închidere
Choose your language
 
  • Training-urile noastre
    Toate training-urile
    Răsfoiți catalogul nostru complet de cursuri de pregătire. Aici veți găsi toate cursurile disponibile în categoriile de Training în clasă și virtual.

    Toate cursurile de training sunt ținute de către traineri certificați din sediile Universal sau de către Parteneri de training autorizați în întreaga lume.
    Training în clasă - Condus de instructor
    Cursuri de training desfășurate la sediile Universal Robots sau de către Parteneri de training autorizați la sediile acestora.
    Training pe simulator - Condus de instructor NEW
    Cursuri de training desfășurate virtual într-un mediu simulat Pentru participare este necesar accesul la un robot real.
    Training virtual - Condus de instructor
    Cursuri de training desfășurate virtual care necesită acces la un robot real la sediul lor.
  • e-Learning gratuit
  • Tutoriale video
  • Educație
  • Căi de învățare Nou
Conectare
Creare cont
Înapoi la prezentarea generală

INDUSTRIAL COMMUNICATIONS TRAINING

SYSAXES / EXPERT ROBOTIQUE

Key take-aways from this course

Modbus TCP
FTP
Ethernet sockets
Dashboard server
Ethernet/IP
Profinet

Course description

L'inscription nécessite la réalisation préalable de la formation de base.

À la fin du cours, vous serez en mesure d'utiliser le robot pour communiquer, recevoir et envoyer des données à des appareils tiers tels que des API, des IHM et des systèmes de vision, permettant des applications qui prennent en compte encore plus de variables environnementales grâce à une communication machine améliorée. Ceci est réalisé via les protocoles industriels Modbus, Ethernet / IP, PROFINET et TCP / IP. Au cours de l'exercice, vous aurez l'occasion de construire et de simuler la façon dont ces appareils seraient utilisés dans l'industrie. En plus des protocoles mentionnés ci-dessus, vous apprendrez également comment transférer et lire des programmes à distance via FTP et le serveur de tableau de bord.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to online training in multiple languages, as well as in-class training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the Training, the participant will be charged 50 % of the activity fee. In case of a participant not showing up for a Training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 3 business days before the first day of the Training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Training de bază
When & Where 2025-07-23 08:30 - 2025-07-24 16:30

SYSAXES / EXPERT ROBOTIQUE
Zone Industrielle Technoland 2
230, rue du Chanoit
25490 ALLENJOIE
France

formation@sysaxes.com
+33(0)3 63 38 80 11


Language French

4 seats available out of 6
In-Class
Training de bază
When & Where 2025-09-23 8:30 AM - 2025-09-24 4:30 PM

SYSAXES / EXPERT ROBOTIQUE
Zone Industrielle Technoland 2
230, rue du Chanoit
25490 ALLENJOIE
France

formation@sysaxes.com
+33(0)3 63 38 80 11

Tipul robotului e-Series

Language French

2 seats available out of 6

Register here
* Registration deadline is 2021-12-03 12:00 AM
* Cancellation deadline is 2021-12-03 12:00 AM
Other Training Options
Date & time
2021-12-10 9:00 AM - 2021-12-10 5:00 PM
Location

SYSAXES / EXPERT ROBOTIQUE
Zone Industrielle Technoland 2
230, rue du Chanoit
25490 ALLENJOIE
France

formation@sysaxes.com
+33(0)3 63 38 80 11
Language
French
Price
600 EUR plus VAT per person
Seats
6 seats available out of 6
Trainer
Romain Smolarczyk
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

Câți participanți doriți să înscrieți?

  • Termeni și condiții
    Politica noastră de confidențialitate
    Politica de utilizare a cookie-urilor
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025