Free e-Learning Our Training Courses Webinars Video tutorials

Elmark Automatyka S. A.
Rzeczna 8
03-794 Warsaw, Poland

T: +22 541 84 60
roboty@elmark.com.pl

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

ADVANCED TRAINING

Elmark Automatyka

Key take-aways from this course

Create and structure your programs in a professional manner
Work with multiple TCPs in a program
Work with varaible positions and multiple TCPs
URScript programming language
Referencing and shift positions on different coordinate systems
Use the integrated force/torque sensor and force control capabilities for developing complex applications
Create a robot program using G-Code
Use Remote TCP with Linear, Circle and Toolpath Moves
Optional: Understand the path offset functionality

Course description

Registration requires prior completion of either In-class or Simulator-based Core Training.

We offer Advanced Training to deepen the knowledge you have gained from Core Training and to master more complex challenges when programming cobots. In this course, you will also apply theoretical content to practical tasks directly on the robot under the guidance of our certified trainers. This course is aimed at those who want to get to know sophisticated applications with their cobots in order to evaluate their implementation in their own production processes.

When you complete the Advanced Training, you will be able to fully understand and utilize all commands in the Universal Robots “User Interface”. You will get an overview of all functionalities in a real application context.  Possible areas of application for the robot become visible and methods of implementation become clear. Even complex applications can be implemented after advanced training through deep insights into URScript, Toolpath and Remote TCP. Conveyor tracking and advanced force control will also be explored in this training course.

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to online training in multiple languages, as well as in-class training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.


Register here
Please Sign in or Create account to proceed.
* Registration deadline is 2026-10-15 00:00
* Cancellation deadline is 2026-10-22 00:00
Date & time
2026-10-29 09:00 - 2026-10-30 16:00
Location

Elmark Automatyka S. A.
Rzeczna 8
03-794 Warsaw
Poland

roboty@elmark.com.pl
+22 541 84 60
Language
Polish
Price
750 EUR plus VAT per person
Seats
6 seats available out of 6
Trainer
Paweł Błocki
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025