Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots USA, Inc. - CSI
5430 Data Court, Suite 300
Ann Arbor, MI 48108, USA

T: +1 844-462-6268
academy.na@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

INTEGRATOR LEVEL TECHNICAL TRAINING

Universal Robots Academy CSI

Key take-aways from this course

Core Concepts such as: understanding coordinate frames (features), moving UR within various frames/features, move types, and good program practices.
The importance of TCP, payload, and Center of Gravity and how to manage them.
Advanced topics such as: understanding variable types (pose, list, etc.), URScript, pose transformations, conveyor tracking, and force control.
Industrial communications such as EthernetIP and Modbus. Basics of TCP/IP Socket Communication with URScript.
Service & Troubleshooting Concepts such as: changing a joint, troubleshooting concepts, and UR Service processes.

Course description

You must complete the UR Academy e-Learning Core Track, Pro Track, and Application Track before attending this training.

The Power User Technical Training course is an accelerated training course to expedite the learning of our large end users that are more involved in self integration. This course consolidates our Core Training (2 days), Advanced Training (2 days), Industrial Communications (1 day), and Service & Troubleshooting Training (1 day) into an accelerated 3 days. After completing the course you will have a comprehensive understanding of the UR Programming Interface (PolyScope), how to ensure the robot is setup correctly for the application it’s being used for and how to create dynamic programs through URScript. You’ll have an understanding of how the robot uses various industrial communication protocols to further integrate the UR robot and, finally, you’ll understand basic troubleshooting techniques and service procedures required when troubleshooting or repairing UR robots.

Note: Due to the accelerated nature of this course we will be conducting the class at a brisk pace, as such, it is intended for experienced engineers and people that can pick up these concepts quickly. This class is not for maintenance people or casual users.

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Training Schedule

This training is an accelerated course at 3.5 days starting on Tuesday (allowing Monday for travel) and ending the afternoon of Friday to enable participants to have an afternoon flight home before the weekend.

The Training Schedule will follow the below format unless otherwise noted by the trainer:

  • Day 1: 9am - 5pm
  • Day 2: 9am - 5pm
  • Day 3: 9am - 5pm
  • Day 4: 8am - 12pm

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
* Registration deadline is 2025-04-14 12:00 AM
* Cancellation deadline is 2025-04-08 12:00 AM
Date & time
2025-04-15 9:00 AM - 2025-04-18 12:00 PM
Location

Teradyne Inc.
Corporate Headquarters
600 Riverpark Drive
North Reading, MA 01864
USA

academy.na@universal-robots.com
+1 844-462-6268
Language
English
Price
1750 USD plus VAT per person
Seats
0 seats available out of 8
Trainer
Seth Wraight
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025