Free e-Learning Our Training Courses Webinars Video tutorials

CIMTEC
3915 Shopton Road, Suite #103
Charlotte, NC 28217, USA

T: +1 804-929-0270
kmidkiff@cimtec.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths
Sign in
Create account
Back to overview

PolyScope 5 Core Training

CIMTEC

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

Training provider

Established in 1987, CIMTEC Automation is a leader in full-service, customized industrial automation services and products. CIMTEC Automation has become one of the industry’s largest, most advanced, responsive and trusted automation products and engineering solutions providers for industries including: Automotive, Pharmaceutical, Food and Beverage, Consumer Products, Transportation, Oil and Gas, Utilities, Custom Machine Builders, and the Military.

CIMTEC has supplied more than 100,000 control systems and carries an extensive inventory of products and automation parts for controls, robotics, and vision/sensors, such as: Programmable Controllers (PLC), Intelligent Sensors Products, Motion Controller Products, Machine Vision Systems, 3D Inspection Systems, and Robotics.

Trained technicians offer wide-ranging expertise from engineering to repair to sales, and are experts in the latest technology, including networking, open architecture, safety, and enterprise systems.

Headquartered in Charlotte, NC, CIMTEC has offices in strategic locations throughout North Carolina, South Carolina and Virginia.

Mission Statement

By focusing on advanced technology, CIMTEC delivers innovative automation solutions that provide our customers a competitive advantage in the global marketplace.

Practical information

Training Location

Training will be held at the CIMTEC Automation facility located at:

3915 Shopton Rd #103

Charlotte, NC 28217

Cancellation Policy

Cancelling or rescheduling at least 2 weeks prior to the start of class will allow us to fully refund tuition or apply credit to another class. With less than 2 weeks' notice, cancellations are subject to a 75% fee and rescheduling is subject to a 50% fee. Full tuition will be charged for failing to show up for a class without notice or for leaving a class prematurely. Substitutions of one student for another who cannot make the class are accepted at any time, without additional charges. CIMTEC reserves the right to cancel any course at least 2 weeks prior to the class. In this event, you will be notified and a full refund will be awarded. However, CIMTEC IS NOT RESPONSIBLE FOR ANY EXPENSES RELATED TO NON-REFUNDABLE AIRLINE TICKETS OR TRAVEL ARRANGEMENTS. Please do not make non-refundable travel arrangements earlier than two weeks before the class start date.

Registration Policy

The Trainings will be open for registration up until 10 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
PolyScope 5 Core Training
When & Where 2026-07-21 9:00 AM - 2026-07-22 5:00 PM

CIMTEC
3915 Shopton Rd,
Charlotte, NC 28217
USA

Brendan Suminski
980-408-9401
bsuminski@cimtec.com

Robot type e-Series

Language English

8 seats available out of 8
In-Class
PolyScope 5 Core Training
When & Where 2026-10-13 9:00 AM - 2026-10-14 5:00 PM

CIMTEC
3915 Shopton Rd,
Charlotte, NC 28217
USA

Brendan Suminski
980-408-9401
bsuminski@cimtec.com

Robot type e-Series

Language English

8 seats available out of 8
In-Class
PolyScope 5 Core Training
When & Where 2027-01-19 9:00 AM - 2027-01-20 5:00 PM

CIMTEC
3915 Shopton Rd,
Charlotte, NC 28217
USA

Brendan Suminski
980-408-9401
bsuminski@cimtec.com

Robot type e-Series

Language English

8 seats available out of 8

Register here
* Registration deadline is 2026-04-10 12:00 AM
* Cancellation deadline is 2026-04-14 12:00 AM
Other Training Options
Date & time
2026-04-21 9:00 AM - 2026-04-22 5:00 PM
Location

CIMTEC
3915 Shopton Rd,
Charlotte, NC 28217
USA

Brendan Suminski
980-408-9401
bsuminski@cimtec.com
Language
English
Price
1200 USD plus VAT per person
Seats
3 seats available out of 8
Trainer
Brendan Suminski
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2026