Free e-Learning Our Training Courses Webinars Video tutorials

CHROMOS Group AG
Niederhaslistrasse 12
8157 Dielsdorf, Switzerland

T: +41 44 855 50 50
academy@chromosgroup.ch

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

PolyScope X Core Training

CHROMOS Group AG

Key take-aways from this course

Configuring an application
Learn the programming basics
Understand and set up Safety settings
Creating a Pick & Place application
Working with program structure and logic
Optimization of programs and applications
Setting up Operator Screens
Applying force
Online Resources

Course description

Audience: This training is for newcomers to Universal Robots, who want to learn how to program using the PolyScope X software. 

After the 2.5-day course, you will have hands-on experience with a UR robot.
You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers).

You will be able to optimize a Pick & Place flow, work with Frames and Grids, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create Pick & Place, Grids, Force and other application programs.

 
 
 
 
 
 
 
 

Training provider

CHROMOS Group Ltd. is an experienced company in the field of automation and a proud partner of Universal Robots. We are convinced that a good, practice-oriented training is a basic requirement so that you as a user can use the full potential of your cobots in the respective application.

As a certified training partner of Universal Robots, we offer you well thought-out, practical training courses that have already proven themselves thousands of times over with Cobot users.

For the practical implementation of the training content, we provide modern, realistic training stations that are occupied by a maximum of two course participants at the same time. In this way, we ensure that all participants have enough time to put the learning tasks into practice on the robot itself.

With us, you will not only learn the functions of the cobots, but also receive many helpful tips from our trainers on how to use your cobot safely and independently. To maximise your learning effect, we deliberately train in small groups of 4-10 participants.

Of course, your catering during the training is included with coffee, cold drinks, break refreshments and lunch.

Contact us if you would like an individual training for employees of your company. In this case, there must be at least 6 participants so that we can conduct such an individual training.

We would be very pleased to welcome you soon at one of our trainings in Dielsdorf.

Practical information

How to get there

Our location in Dielsdorf is easily accessible by public transport and from the train station you can reach us on foot in just 400 meters. You can also reach us easily by car and park and charge your electric car on our premises free of charge.

Cancellation Policy

Cancellations received more than 5 working days before the first day of the course will receive a full refund. If the cancellation is received less than 5 working days before the training, the participant will be charged 50% of the registration fee. If a participant does not show up for a training without prior cancellation, the full amount will be charged.

In the event of cancellation of a training course by us, the amounts paid will be refunded in full by us.

Registration Policy

You can register up to 10 working days before the first day of the training. After this date, no further online registrations are possible. In this case, please contact us directly by telephone or e-mail.


Register here
Please Sign in or Create account to proceed.
* Registration deadline is 2026-01-26 00:00
* Cancellation deadline is 2026-01-23 00:00
Date & time
2026-01-27 08:30 - 2026-01-28 16:30
Location

CHROMOS Group AG
Niederhaslistrasse 12
8157 Dielsdorf
Schweiz

academy@chromosgroup.ch
+41 44 855 50 50
Language
English
Price
1500 CHF plus VAT per person
Seats
8 seats available out of 8
Trainer
Rui Marclay
Robot type
UR Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025