Free e-Learning Our Training Courses Webinars Video tutorials

Universal Robots USA, Inc.
36 Discovery, Ste 100
Irvine, CA 92618, USA

T: +1 949 236 6082
academy.na@universal-robots.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Log in
Create account
Back to overview

INTERFACES TRAINING

Universal Robots Academy California

Key take-aways from this course

Programming fundamentals using Python
Programming fundamentals using URScript
Ethernet sockets communication
Client Interfaces (30001 – 30003)
Real Time Data Exchange (RTDE)
Remote procedure calls (XML/RPC)

Course description

Registration requires prior completion of Core Training.

By the end of the course, you will be able to communicate with the robot by sending or receiving data via 3rd party devices such as PLCs, Vision Systems, Industrial/Personal Computers, and server networks. This allows for more flexibility in application development as well as higher level customization of programming. There are multiple ways this can be accomplished: one using a separate programming language to send URScript via socket communication (using Client Interfaces), another establishing a connection to a server (XMLRPC), and the last using Real Time Data Exchange (RTDE) to establish a real-time connection for data transfer.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots, we believe that proper training is essential for getting your collaborative robots to perform at their full potential. That’s why we offer a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations worldwide—and we’re still expanding.

At Universal Robots Academy, we are committed to making sure our training courses meet your needs. We provide examples of how to implement your robot and how to utilize its features into your production most effectively.

Our trainers and training facilities undergo a rigorous process to ensure they meet the needs and satisfaction of our customers. We aim to set the gold standard in training and do everything we can to ensure participants get the most out of their training experience.

We look forward to seeing you at one of our training sessions soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the Training, the participant will be charged 50 % of the activity fee. In case of a participant not showing up for a Training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the Training. After this date, no further registrations will be accepted.

Hotels

Hotels we have agreements with can be seen below. Follow the directions under each.

Ayers Hotel & Suites
325 Bristol St
Costa Mesa, CA 92626
Weblink: Click Here
Description: 10.5 miles to Office. Reasonable prices.

DoubleTree by Hilton Irvine Spectrum
90 Pacifica
Irvine, CA 92618
Weblink: Click Here
After selecting dates click “Add Special Rate Codes” and enter Client ID to Corporate Account Field
Client ID: 0003107866
Description: 1.1 miles (roughly 25 min walk; 5 min by car). Shopping center/food close by.

Airports

John Wayne Airport
Approx. 15 min from Office
No Shuttle

Los Angeles Airport (LAX)
Approx. 1 Hour from Office
No Shuttle


Register here
Please Log in or Create account to proceed.
* Registration deadline is 2025-08-23 12:00 AM
* Cancellation deadline is 2025-08-21 12:00 AM
Date & time
2025-08-28 9:00 AM - 2025-08-28 5:00 PM
Location

Universal Robots USA, Inc.
36 Discovery, Ste 100
Irvine, CA 92618
USA

academy.na@universal-robots.com
+1 844-462-6268
Language
English
Price
500 USD per person
Seats
8 seats available out of 8
Trainer
Zafar Kamil
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025