Cursos online gratuitos Nossos cursos Webinars Vídeo Aulas

Automation Distribution, Inc.
2398 North Penn Road
Hatfield, PA 19440, USA

T: 1-888-600-3080
info@automationdistribution.com

Fechar
Choose your language
 
  • Nossos cursos
    Todos os treinamentos
    Consulte o nosso catálogo completo de cursos. Aqui você encontrará todos os cursos disponíveis nas categorias de treinamento presencial e virtual.

    Todos os cursos são realizados por instrutores certificados da Universal Robots ou por parceiros de treinamento autorizados em todo o mundo.
    Treinamento presencial - Liderado por instrutor
    Os cursos de treinamento são ministrados nas instalações da Universal Robots ou por parceiros de treinamento autorizados em suas instalações.
    Treinamento com base em simuladores - Liderado por instrutor NEW
    Os cursos de treinamento são ministrados virtualmente em ambiente simulado. O acesso a um robô real não é necessário para participar.
    Treinamento virtual - Liderado por instrutor
    Os cursos de treinamento são ministrados virtualmente exigindo acesso a um robô real em sua instalação.
  • Cursos online gratuitos
  • Vídeo Aulas
  • Educação
  • Trilhas de aprendizado Novo
Entrar
Criar conta
Voltar para a visão geral

CORE TRAINING

Automation Distribution, Inc.

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

Training provider

Automation Distribution Inc. is an automation solutions provider specializing in collaborative robotics, pneumatics, electrical control and motion control products. Since 1977, our goal has been to help our customers meet their automation design goals with cost-efficient technical solutions.  Automation Distribution Inc.'s team members work hard to earn your trust in everything we do.

Automation Distribution Inc. and Universal Robots believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to online training in multiple languages, as well as in-class training courses at Authorized Training Partner facilities in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, design our training courses fit your needs. We give you examples on how you can implement your robot into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our training courses.

Practical information

Cancellation Policy

If cancellation is received more than 10 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 10 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 10 business days before the first day of the training. After this date, no further registrations will be accepted.

Conveniently Located Hotels

Courtyard by Marriott Lansdale:  1737 Sumneytown Pike, Lansdale, PA 19446•(215) 412-8686

https://www.marriott.com/hotels/travel/phlld-courtyard-philadelphia-lansdale/

Hampton Inn Doylestown:  1570 Easton Rd, Warrington, PA 18976•(215) 343-8400

https://www.hilton.com/en/hotels/dylpahx-hampton-doylestown/


Register here
Please Entrar or Criar conta to proceed.
* Registration deadline is 2026-04-27 12:00 AM
* Cancellation deadline is 2026-04-28 12:00 AM
Date & time
2026-04-29 9:00 AM - 2026-04-30 5:00 PM
Location

Automation Distribution, Inc.
2398 North Penn Road
Hatfield, PA 19440
USA

info@automationdistribution.com
1-888-600-3080
Language
English
Price
1200 USD per person
Seats
4 seats available out of 4
Trainer
Vince White, John Capps
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

Quantos participantes irão se inscrever no curso?

  • Termos e Condições
    Política de Privacidade
    Política de Cookies
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025