Free e-Learning Our Training Courses Webinars Video tutorials

Alumotion srl
Via Flli Cervi 5
20063 Cernusco Sul Naviglio (MI), Italy

T: +39 0292106011
training@alumotion.eu

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

CORE TRAINING

Alumotion srl

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

Training provider

Alumotion srl is a long-standing partner of Universal Robots; we have been in the field of collaborative robotics for almost 15 years and we help companies of all sizes to improve their production processes with lean solutions. Our focus is on the seamless integration of lightweight collaborative robots to make production processes more efficient. Alumotion offers from initial consultancy to investment evaluation, from the strategy for the best implementation in terms of technology and timing, to the willingness to carry out tests together with our equipment, through to robot maintenance.
As an Authorised Training Partner of Universal Robots, we are part of Universal Robots' official training programme and want to share our experience and passion for robotics through professional training programmes. Our courses are designed to provide both beginners and experienced robotics professionals with the skills needed to use and maintain cobots effectively and safely. Our training methods are practical and based on real industry scenarios. In our Experience Centre, you will not only benefit from our certified expertise, but also from our joint approach with Universal Robots to design training courses as interactive experiences focused on knowledge sharing and hands-on learning and all the tools available in our centre.

We have modern learning stations with a maximum of two participants per station. Each station has a UR+ electric gripper robot, a conveyor belt and an I/O simulator. Coffee drinks and lunch are included in the training fee.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 20 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Core Training
When & Where 2025-11-18 09:00 - 2025-11-19 16:30

Alumotion srl
Via Flli Cervi 5
20063 Cernusco Sul Naviglio (MI)
Italy

training@alumotion.eu
+39 0292106011

Robot type e-Series

Language Italian

6 seats available out of 6
In-Class
Core Training
When & Where 2025-12-10 09:00 - 2025-12-11 16:30

Alumotion srl
Via Flli Cervi 5
20063 Cernusco Sul Naviglio (MI)
Italy

training@alumotion.eu
+39 0292106011

Robot type e-Series

Language Italian

6 seats available out of 6
In-Class
Core Training
When & Where 2026-01-13 09:00 - 2026-01-14 16:30

Alumotion srl
Via Flli Cervi 5
20063 Cernusco Sul Naviglio (MI)
Italy

training@alumotion.eu
+39 0292106011

Robot type e-Series

Language Italian

6 seats available out of 6

Register here
Please Sign in or Create account to proceed.
* Registration deadline is 2025-11-03 00:00
* Cancellation deadline is 2025-11-03 00:00
Other Training Options
Date & time
2025-11-04 09:00 - 2025-11-05 16:30
Location

Alumotion srl
Via Flli Cervi 5
20063 Cernusco Sul Naviglio (MI)
Italy

training@alumotion.eu
+39 0292106011
Language
Italian
Price
1000 EUR plus VAT per person
Seats
0 seats available out of 2
Trainer
Daniele Gnani
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025