Free e-Learning Our Training Courses Webinars Video tutorials

Alstrut India Pvt Ltd.
63 Thattankulam Road, J Garden Madhavram
600060 Chennai, Tamilnadu, INDIA

T: +91-73050-57575
ur-atc@alstrut.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths
Sign in
Create account
Back to overview

ADVANCED TRAINING

Alstrut India Pvt Ltd.

Key take-aways from this course

Create and structure your programs in a professional manner
Work with multiple TCPs in a program
Track and coordinate the movement of the robot with conveyor belts
URScript programming language
Use the integrated force/torque sensor and force control capabilities for developing complex applications
Referencing and shift positions on different coordinate systems
Create a robot program using G-Code
Use Remote TCP with Linear, Circle and Toolpath Moves
Optional: Understand the path offset functionality

Course description

Registration requires prior completion of either In-class or Simulator-based Core Training.

We offer Advanced Training to deepen the knowledge you have gained from Core Training and to master more complex challenges when programming cobots. In this course, you will also apply theoretical content to practical tasks directly on the robot under the guidance of our certified trainers. This course is aimed at those who want to get to know sophisticated applications with their cobots in order to evaluate their implementation in their own production processes.

When you complete the Advanced Training, you will be able to fully understand and utilize all commands in the Universal Robots “User Interface”. You will get an overview of all functionalities in a real application context.  Possible areas of application for the robot become visible and methods of implementation become clear. Even complex applications can be implemented after advanced training through deep insights into URScript, Toolpath and Remote TCP. Conveyor tracking and advanced force control will also be explored in this training course.

Training provider

Alstrut is a Universal Robots preferred partner in India, dedicated to helping customers achieve successful robotics deployments. With the head office in Chennai, Alstrut has presence in most industrial cities in India.

As the only Platinum Partner of Universal Robots in India, Alstrut has successfully deployed over 400 cobots. Alstrut has expertise on a wide range of applications, as diverse as machine tending, pick & place, packaging, palletizing, sanding, glue dispensing, painting among many others

As an Authorized Training Center of Universal Robots, Alstrut strives to train the robot users in India, empowering them with all the knowledge required to take ownership of the cobot and the application. The trainers, facility, and training materials are all approved and certified by the Universal Robots team. 

Alstrut provides both - an excellent Universal Robots curriculum; and the expertise of a team that has overseen hundreds of real-world Universal Robots applications.

Practical information

Cancellation Policy

If cancellation is received more than 2 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 2 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

Once registration done in the respective slot, payment has to completed within 2 working days otherwise registration will be dissolved. 

The Trainings will be open for registration up until 2 business days before the first day of the training. After this date, no further registrations will be accepted.

Payment Policy

Once you have registered online, Alstrut will send a Proforma Invoice for making the full payment.


Register here
Please Sign in or Create account to proceed.
* Registration deadline is 2026-05-26 12:00 AM
* Cancellation deadline is 2026-05-27 12:00 AM
Date & time
2026-05-28 9:00 AM - 2026-05-29 5:00 PM
Location

Alstrut India Pvt Ltd
63 Thattankulam Road, J Garden Madhavram
600060 Chennai, Tamilnadu
India
ur-atc@alstrut.com
+91-73050-57575

Language
English
Price
65000 INR plus VAT per person
Seats
4 seats available out of 4
Trainer
Rahul D. Mahajan
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2026