Free e-Learning Our Training Courses Webinars Video tutorials

Allied Automation
5220 E 64th St
Indianapolis, IN 46220, USA

T:
customerservice@allied-automation.com, jon.adams@allied-automation.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

CORE TRAINING
ALLIED AUTOMATION

Allied Automation

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 

 
 
 
 
 
 

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to online training in multiple languages, as well as in-class training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 10 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 10 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The training will be open for registration up until 1 business day before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Core Training
When & Where 2026-02-03 8:30 AM - 2026-02-04 4:30 PM

Allied Automation
5220 E 64th St
Indianapolis, IN 46220
USA

customerservice@allied-automation.com

Robot type e-Series

Language English

6 seats available out of 6
In-Class
Advanced Training
When & Where 2026-02-05 8:30 AM - 2026-02-06 4:30 PM

Allied Automation
5220 E 64th St
Indianapolis, IN 46220
USA

customerservice@allied-automation.com

Robot type e-Series

Language English

6 seats available out of 6
In-Class
Core Training
When & Where 2026-03-24 8:30 AM - 2026-03-25 4:30 PM

Allied Automation
1900 Polaris Pkwy, Suite 385
Columbus, OH 43240
USA

customerservice@allied-automation.com

Robot type e-Series

Language English

6 seats available out of 6

Register here
* Registration deadline is 2021-10-25 12:00 AM
* Cancellation deadline is 2021-10-12 12:00 AM
Other Training Options
Date & time
2021-10-26 8:30 AM - 2021-10-27 4:30 PM
Location

Allied Automation
5220 E 64th St
Indianapolis, IN 46220
USA

customerservice@allied-automation.com
Language
English
Price
1000 USD per person
Seats
0 seats available out of 6
Trainer
Jon Adams, Josiah Loveland
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025